![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Button(P)
SKU
111020000
What does “P” mean? “P” is for “panel mount” in this product
- 10+: $1.15
YOU MAY LIKE THIS
PRODUCT DETAILS
What does “P” mean? “P” is for “panel mount” in this product. This Grove – Button is a sister version of the original Grove - Button. They are identical except the Grove connecter is moved to the back so that you can easily use it as a neat and wire-free human interface device.
Note
We have just released the Grove - Dual Button, it is a button that can control dual-channel signals. Besides, it is also very good-looking, so take a look at it and you will love it!
Technical details
Dimensions | 20mm x20mm x20mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
Grove – Button(P) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454108603 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewgood product
-
from order viewgood product
-
from order viewI'ts just a button, it's hard to say more than that. Well defined switching point, working as expected.
-
from order viewlove it works great
-
from order viewYes it says on tin.