![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Breakout for LinkIt Smart 7688 Duo
Grove Breakout for LinkIt Smart 7688 Duo is a grove port integrated and a feature expansion board for LinkIt Smart 7688 Duo development board.
- 10+: $5.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Breakout for LinkIt Smart 7688 Duo is a grove port integrated and a feature expansion board for LinkIt Smart 7688 Duo development board.
Features
- Easy and quick to get started: By the simplified wiring procedure, it can save a lot of work for quicker prototyping.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
Grove Breakout for LinkIt Smart 7688 Duo is a grove port integrated and a feature expansion board for LinkIt Smart 7688 Duo development board. This breakout board will save a lot of work for quicker prototyping, by the simplified wiring procedure, even a beginner who has little electronic knowledge can start a project quickly. It supports serial buses like I2C, UART and provides access to reserved original pins of LinkItTM Smart 7688 Duo.
LinkItTM Smart 7688 Duo is an open development board based on the OpenWrt Linux distribution, MT7688 and ATmega32u4. The board is designed especially to enable the prototyping of Rich Application IoT devices for Smart-Home.
Application
- IoT/Gateway Device.
- Robotics
- Smart multimedia devices
- Teaching and learning
Specifications
Dimensions |
135mm x65mm x34mm |
Weight |
G.W 45g |
Battery |
Exclude |
Input voltage |
5.0V (With USB Power port) |
Operating voltage |
3.3V |
Hardware Overview
Part List
Grove Breakout for LinkIt 7688 Duo |
1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454118398 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
SHARED BY USERS
REVIEWS
-
from order viewWorks exactly as expected. Good build quality and packaging.
-
-
Have not tried it out yet.
-
-