![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Breakout for LinkIt 7697
- 10+: $4.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
Grove Breakout for LinkIt 7697 is a Grove port integrated and a feature expansion board for LinkIt 7697 development board. The onboard 2x14 pin female header allows you to plug LinkIt 7697 on the board easily. As a Grove breakout board,the 12 plug-and-play Grove socket will save a lot of work for quicker prototyping, especially for novices through simplified wiring procedure.
The grove breakout for LinkIt 7697 is the best expansion board to help a beginner get quick start with LinkIt 7697. We also created a Grove Start kit based on this breakout board.
Features
Up to 12 Grove Sockets
Easy Mounting with 2x14 Pin Female Header
Debug Pin Header Supported
Interface Details
Debug Interfaces | SWD x1 |
Digital Interface | D2,D3,D4,D10,D11,D12 |
Analog Interface | A0,A1,A2 |
I2C Interface | I2C x3 |
Documents
For more information please click below link to visit MTK’s official webpage for LinkIt 7697
Download the script
Technical details
Dimensions | 60mm x40mm x5mm |
Weight | G.W 21.5g |
Battery | Exclude |
Part List
Grove Breakout for LinkIt 7697 | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454119708 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |