the AI Hardware Partner
Toggle Nav
Loading...

Grove - Branch Cable for Servo:4-Pin Male Jumper to 3-Pin Female Jumper (5PCs pack)

SKU
110990057
Rating:
100 % of 100

Grove - Branch Cable for Servo is a 4-Pin Male Jumper to 3-Pin Female Jumper cable that is used for connecting a Base Shield to Grove Servo.

$5.40
In stock
  • 10+: $3.90
-
+
Also Add: $0.00

PRODUCT DETAILS

Grove - Branch Cable for Servo is a 4-Pin Male Jumper to 3-Pin Female Jumper cable that is used for connecting a Base Shield to Grove Servo.

Features

  • Grove servo Special: Suitable for Grove servo or other needs 4-pin male jumper convert to 3-pin male jumper branch cable
  • Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.

Description

Since the Grove servo only supports using a 3-pin male jumper to connect to other devices, the servo may need to be converted to a 4-pin cable when connected to other bases that support 4-pin. The cable is being made available based on Grove Servo to use Grove modules directly with Arduino. The female jumper on this cable is compatible with 2.54 pitch pin headers. With this cable, you can easily connect the Grove servo to any 2.54mm pitch connector.

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

Specifications

Dimensions

20CM

Weight

G.W 32g

Part List

Grove - Branch Cable for Servo

5

ECCN/HTS

HSCODE 8544422900
USHSCODE 8544110050
UPC 841454108627
EUHSCODE 8544119000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
    Documentation
    100%
    from order view
    This user did not leave any comments
    By
  2. Product Quality
    100%
     
     
    By

FAQ

2 Item(s)

Show per page