![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Blue Wrapper 1*2(4 PCS pack)
Are you getting ready to start an electronic lego project? Grove – Wrapper design adopts a Half-open space which will cause no disruption for using Grove modules. And compatible with Lego and Makeblock modules. You can use it to keep your project safe.
- 10+: $1.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Are you getting ready to start an electronic lego project? Grove – Wrapper design adopts a Half-open space which will cause no disruption for using Grove modules. And compatible with Lego and Makeblock modules. You can use it to keep your project safe.
Features
-
Build electronic LEGO project: Provide colorful wrappers and enable mutual-connectable as Lego modules.
-
High compatibility: Compatible with Lego and Makeblock modules that will make your project adaptable and interesting.
-
Easy to Use/Replace: Flex fastener to install and replace Grove modules conveniently.
-
Safety: Half-open space, no disruption for using Grove modules. Always keep your project safe.
Grove - Wrapper mainly used to repair and protect Grove modules. Since it is designed as a Half-open space, there will be no disruption for using Grove modules. It will save you a lot of work tweaking modules, and you can showcase your projects easily. Just like presenting your product on Youtube, if you use Grove-Wrapper to present your project, it will give a clear and clean scene. The most important thing is it can expand Lego bricks, Makeblock, and more, which will add flavor to your work and adapt your project to various environments. The mechanical design of the Grove - Wrapper also makes it easy to assemble and disassemble the modules.
Here's a Lego easy project that you might want to start, It perfect fit for beginner.
In this project author, Sander Hendrickx made two tiny houses made of lego to keep in touch with long-distance relationships in a fun way. Just place your house on your desk, nightstand or anywhere else you like. The button at the top of the chimney toggles the message on the other house. It also lets other people know you're home.
Here's what you need :
AllThingsTalk IOTOPIA Rapid Development kit which have:
Grove - Wrapper
Grove - 16X2 LCD RGB Backlight
Grove Base Shield V2.0 for Arduino
You can check here for more info about the fun project!
Specification
Dimension(big one) | 50 × 25 × 13 mm |
Plane dimension(small one) | 25 ×25 × 13 mm |
Material | ABS |
Color | Blue, green, yellow and red for both sizes for wrapper. |
Different type of wrapper and corresponding SKU
Product name |
SKU |
Grove - Red Wrapper 1*1(4 PCS pack) | 110070020 |
Grove - Yellow Wrapper 1*1(4 PCS pack) | 110070021 |
Grove - Blue Wrapper 1*1(4 PCS pack) | 110070022 |
Grove - Green Wrapper 1*1(4 PCS pack) | 110070023 |
Grove - Red Wrapper 1*2(4 PCS pack) | 110070024 |
Grove - Yellow Wrapper 1*2(4 PCS pack) | 110070025 |
Grove - Blue Wrapper 1*2(4 PCS pack) | 110070026 |
Grove - Green Wrapper 1*2(4 PCS pack) | 110070027 |
Technical details
Dimensions | 110mm x80mm x15mm |
Weight | G.W 25g |
Battery | Exclude |
Part List
Grove - Blue Wrapper 1*2 | 4 |
ECCN/HTS
HSCODE | 3926909090 |
USHSCODE | 3926100000 |
UPC | 841454118121 |
EUHSCODE | 3926909705 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments
-
-
-
Great for mounting. Great for mounting.