![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Blue LED Button
The Grove - Blue LED Button is stable and reliable with a 100 000 times long life. With the built-in LED, you can apply it to many interesting projects, it is really useful to use the LED to show the status of the button.
- 10+: $1.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - LED Button is composed of Grove - Yellow Button, Grove - Blue LED Button and Grove - Red LED Button.
The Grove - Blue LED Button is stable and reliable with a 100 000 times long life. With the build-in LED, you can apply it to many interesting projects, it is really useful to use the LED to show the status of the button. We use a high-quality N-Channel MOSFET to control the LED to ensure the high switching speed and low power consumption. All in all, you want some really awesome button? Here you go ...
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
Long operating life
-
Easy to use
-
Grove Digital interface
Pin Map
Show Demo
Note
We have just released the Grove - Dual Button, it is a button that can control dual-channel signals. Besides, it is also very good-looking, so take a look at it and you will love it!
Technical details
Dimensions | 40mm x20mm x16mm |
Weight | G.W 10.3g |
Battery | Exclude |
Operating voltage | 3.3V/5V |
Press Resistance | <100mΩ |
Release Resistance | >100MΩ |
Part List
Grove - Blue LED Button | 1 |
Grove cable | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454120773 |
EUHSCODE | 8536301090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
-
Resources
SHARED BY USERS
REVIEWS
-
from order viewNothing great but comes handy at times. The LED comes handy at times.