![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Bee Socket
Grove - Bee Socket is an adapter of Xbee serials which can connect wireless modules with Arduino, such as WIFI Bee, RF Bee, Bluetooth Bee, etc.
- 10+: $6.80
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Bee Socket is an adapter of Xbee serials which can connect wireless modules with Arduino, such as WIFI Bee, RF Bee, Bluetooth Bee, etc.
Features
- Standard Bee Socket and Grove Interface
- Onboard 3.3V regulator to power your XBee
- Level Shifting circuit
- Reset Button for Bee modules
- LEDs for Bee operations
Description
Grove - Bee Socket is an adapter of Xbee serials which can connect wireless modules with Arduino, such as WIFI Bee, RF Bee, Bluetooth Bee, etc. It is Arduino compatible and more effective to conduct operations of peer to peer and mesh network ran by wireless modules. Regulator CJT1117 guarantees Xbee of stable 3.3 voltage. LEDs can perform work modes of the grove clearly. Grove-Bee Socket has the same functions as XBee Shield. Grove-Bee Socket and Arduino are connected by cables, and XB Shield is a standard adapter that can plug to Arduino.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
-
Connecting various Xbee series modules to Arduino
Specifications
Dimensions |
130mm x90mm x11mm |
Weight |
G.W 13g |
Battery |
Exclude |
Hardware Overview
J1: Grove Interface, used for connecting to UART Interface of Arduino/Seeeduino.
J2,J3: Breakout connection for every pin of Xbee.
J4,J5: Bee sockets
U1: CJT1117 IC, Low dropout linear regulator. Used for power 3.3V for XBee modules.
U2,U3: SN74LVC1G125 IC, protects your XBee from 5V Signal, converting it to 3.3V.
RSSI indicator: XBee RX Signal Strength Indicator.
PWR LED: Power Indicator.
ASSOC indicator: Xbee Associated Indicator.
ON/SLEEP LED: XBee module Status Indicator.
Part List
Grove - Bee Socket |
1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454108689 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |