![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Base Shield for NodeMCU
SKU
105020008
5 Digital connectors
2 I2C sockets
1 Analog connectors (A0)
Power indicator LED
- 10+: $7.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Base Shield for NodeMCU is an extension board that help you to play with Grove sensors on an ESP8266 WIFI development kit which called NodeMCU. You can run Grove sensor with Lua script language in the NodeMCU firmware.
Features
Compatible with all Grove modules
5 Digital connectors (D3-D8)
1 Analog connectors (A0)
2 I2C sockets
NO SPI socket
UART/D9-D10 connector
Power indicator LED
Technical details
Dimensions | 134mm x64mm x32mm |
Weight | G.W 40g |
Battery | Exclude |
Part List
Grove Base Shield for NodeMCU | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454111818 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments.
-
from order viewThis user did not leave any comments.
-
from order viewThe grove shield for NodeMCU is very convenience to connect with grove sensors .
-
from order viewWorks with both original NodeMCU and LoLin ModeMCU V3. Perfect shield for grove connections.
-
from order viewBuen producto