the AI Hardware Partner
K
Loading...

Grove Base Hat for Raspberry Pi - 24-Pin GPIO maintain, Grove interface for 3× I2C, 1× UART, 6× Digital, 4× Analog, SWD Debug interface, 1x PWM Port

SKU
103030275

Grove Shield for Raspberry Pi is an expansion board for Raspberry Pi, designed by Seeed Studio, for the orderliness of your connected sensors when you develop projects with Pi. It maintains 24-Pin GPIO and provides 15 additional Grove ports based on the MM32 chip, along with other interfaces, giving you a great and quick development experience.

$9.99
In stock
  • 10+: $7.10
-
+

PRODUCT DETAILS

Grove Shield for Raspberry Pi is an expansion board for Raspberry Pi, designed by Seeed Studio, for the orderliness of your connected sensors when you develop projects with Pi. It maintains 24-Pin GPIO and provides 15 additional Grove ports based on the MM32 chip, along with other interfaces, giving you a great and quick development experience.

Feature

  • Grove & GPIO Pi Hat for Raspberry Pi Series: Break out all the pins and power of the Raspberry Pi to provide 15 multi-function Grove ports and compatible 24-Pin GPIO based on a 12-bit ADC MM32 chip
  • Rich Peripherals for Grove: Provide 15 Grove ports including 3× I2C, 1× UART, 6× Digital, and 4× Analog, which also contains 1x PWM port, and the SWD Debug interface.
  • Plug and Play: Benefit from convenient Grove connectors that supports more than 60 Grove modules

Description

This is the enhanced Grove Pi Hat for Raspberry Pi 2 / 3B / 3B+ / 4 / Zero, represented by Seeed Studio, where it breaks out all the pins and power of the board to produce 15 multi-function Grove ports and led out the compatible Pi 24-Pin GPIO, SWD debug interface. With its convenient feature and the entire Grove system supported, it will be your good assistant when you try to start your projects with Raspberry Pi.

Powered by the MM32F031F6P6 chip, the 15 onboard Grove connectors are designed as 3*I2C, 1*UART communication ports,1* PWM port, and 4*Analog with 6*Digital transmitted ports, where it supports more than 60 related Grove modules. This Pi Hat also comes up with the Raspberry Pi compatible 24-Pin GPIO and the SWD debug interface for further usage at the same time without pulling out.

What is Grove?

Grove is an electronic component ecosystem launched by Seeed Studio where it assembles actuators, displays, sensors, wireless modules and other units, more than 300 in the total count, all sharing the same Grove data transmitted cable.

Application

  • Projects with Grove sensors
  • Electronics beginning
  • SWD debug
  • Rapid prototyping
  • Intelligent control

Specification

Parameter

Description

MCU

MM32F031F6P6

Operating Voltage

3.3V

Dimensions

55mm x65mm x20mm

Weight

G.W 24.5g

Battery

Exclude

Note

Please note that we have changed the chip from the original one STM32 to the new one MM32, where the I2C address has changed from 0x04 from 0x08.

Hardware Overview

Part List

Grove Base Hat for Raspberry Pi

x1

Q&A

Q: Can I use the board in Raspberry Pi Zero?

A: Yes, Grove Base Hat for Raspberry Pi is suitble for Pi Zero as well

Technical details

Dimensions 55mm x65mm x20mm
Weight G.W 24.5g
Battery Exclude
Operating Voltage 3.3V
MCU SMT32

Part List

Grove Base Hat for Raspberry Pi 1

ECCN/HTS

HSCODE 8543909000
USHSCODE 8543708800
UPC 841454122920
EUHSCODE 8543709099
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    good product
    By Anonymous
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Simply Excellent !!!
    By Bill Sakell
  3. Documentation
    80%
    Product Quality
    100%
    from order view
    Simple and easy to use
    By Anonymous
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    Now is easy to connect sensors and actuators in my projects with RPi.
    By Anonymous
  5. Product Quality
    100%
    Documentation
    100%
    from order view
    Very convenient expansion of Raspberry Pi. Replaces loose proto wiring with solid Grove connectors. Low cost.
    By Paul Finman

FAQ

Items 1 to 5 of 13 total

Page
Show per page