![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Base Hat for Raspberry Pi - 24-Pin GPIO maintain, Grove interface for 3× I2C, 1× UART, 6× Digital, 4× Analog, SWD Debug interface, 1x PWM Port
Grove Shield for Raspberry Pi is an expansion board for Raspberry Pi, designed by Seeed Studio, for the orderliness of your connected sensors when you develop projects with Pi. It maintains 24-Pin GPIO and provides 15 additional Grove ports based on the MM32 chip, along with other interfaces, giving you a great and quick development experience.
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove Shield for Raspberry Pi is an expansion board for Raspberry Pi, designed by Seeed Studio, for the orderliness of your connected sensors when you develop projects with Pi. It maintains 24-Pin GPIO and provides 15 additional Grove ports based on the MM32 chip, along with other interfaces, giving you a great and quick development experience.
Feature
- Grove & GPIO Pi Hat for Raspberry Pi Series: Break out all the pins and power of the Raspberry Pi to provide 15 multi-function Grove ports and compatible 24-Pin GPIO based on a 12-bit ADC MM32 chip
- Rich Peripherals for Grove: Provide 15 Grove ports including 3× I2C, 1× UART, 6× Digital, and 4× Analog, which also contains 1x PWM port, and the SWD Debug interface.
- Plug and Play: Benefit from convenient Grove connectors that supports more than 60 Grove modules
Description
This is the enhanced Grove Pi Hat for Raspberry Pi 2 / 3B / 3B+ / 4 / Zero, represented by Seeed Studio, where it breaks out all the pins and power of the board to produce 15 multi-function Grove ports and led out the compatible Pi 24-Pin GPIO, SWD debug interface. With its convenient feature and the entire Grove system supported, it will be your good assistant when you try to start your projects with Raspberry Pi.
Powered by the MM32F031F6P6 chip, the 15 onboard Grove connectors are designed as 3*I2C, 1*UART communication ports,1* PWM port, and 4*Analog with 6*Digital transmitted ports, where it supports more than 60 related Grove modules. This Pi Hat also comes up with the Raspberry Pi compatible 24-Pin GPIO and the SWD debug interface for further usage at the same time without pulling out.
What is Grove?
Grove is an electronic component ecosystem launched by Seeed Studio where it assembles actuators, displays, sensors, wireless modules and other units, more than 300 in the total count, all sharing the same Grove data transmitted cable.
Application
- Projects with Grove sensors
- Electronics beginning
- SWD debug
- Rapid prototyping
- Intelligent control
Specification
Parameter |
Description |
MCU |
MM32F031F6P6 |
Operating Voltage |
3.3V |
Dimensions |
55mm x65mm x20mm |
Weight |
G.W 24.5g |
Battery |
Exclude |
Note
Please note that we have changed the chip from the original one STM32 to the new one MM32, where the I2C address has changed from 0x04 from 0x08.Hardware Overview
Part List
Grove Base Hat for Raspberry Pi |
x1 |
Q&A
Q: Can I use the board in Raspberry Pi Zero?
A: Yes, Grove Base Hat for Raspberry Pi is suitble for Pi Zero as well
Technical details
Dimensions | 55mm x65mm x20mm |
Weight | G.W 24.5g |
Battery | Exclude |
Operating Voltage | 3.3V |
MCU | SMT32 |
Part List
Grove Base Hat for Raspberry Pi | 1 |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
EUHSCODE | 8543709099 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewgood product
-
from order viewSimply Excellent !!!
-
from order viewSimple and easy to use
-
from order viewNow is easy to connect sensors and actuators in my projects with RPi.
-
from order viewVery convenient expansion of Raspberry Pi. Replaces loose proto wiring with solid Grove connectors. Low cost.