![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Base Cape for BeagleBone® v2.0
Compatible with BeagleBone® V2.0 Introduce the Grove system for rapid prototyping Provides up to 12 Grove ports Changeable I2C address to avoid address conflicts Various interfaces include 2 UART, 4 I2C, 2 analog out and 4 digital I/Os
- 10+: $9.00
YOU MAY LIKE THIS
PRODUCT DETAILS
One of the best things about BeagleBone® Board is the massive accessible GPIOs coming out from its 2x 46 pin headers. However, as we know, all things has two sides - the good side and the bad side. 2x46 pins means 2x46 jumper wires, and 2x46 jumper wires putting on the board means – A REAL MESS. How can a rapid prototyping be called ‘rapid’ if you spend most of your time dealing with entangled wires? Now this Grove Base Cape for BeagleBone® v2.0 is designed for real rapid prototyping with your BeagleBone® board.
The cape has brought the simplicity of Grove system to your BeagleBone® projects, just attach it directly onto your BeagleBone® v2.0, and then you can have 12 easy-to-use Grove connectors to do plug-and-play with the big family of Grove modules. The connectors include 2x UART, 2x ADC, 4x Digital I/O and 4x I2C that interface to the pins on your BeagleBone® board, offering almost everything you need. There are two switches used to reset the I2C address in case of address conflicts. The board also integrates a switch for voltage transition - from a normal 5V to 3.3V.
Features
-
12 Grove Connectors includes
-
2x UART
-
2x Analog Input
-
4x Digital I/O
-
4x I2C Interface
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 49g |
Battery | Exclude |
Part List
Grove Base Cape for BeagleBone® v2 | 1 |
ECCN/HTS
HSCODE | 8473309000 |
USHSCODE | 8471410150 |
UPC | 841454117674 |
EUHSCODE | 8471707000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |