![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove Temperature and Barometer Sensor (BMP280) - Supports I2C and SPI
Grove - BMP280 I2C and SPI Barometric and Temperature Sensor is built around Bosch BMP280. It is a low-cost and high-precision environmental sensor measures the temperature and barometer. Grove - BMP280 supports both I2C and SPI communication and we provide the BMP280 Arduino library.
- 10+: $7.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - BMP280 I2C and SPI Barometric and Temperature Sensor is built around Bosch BMP280. It is a low-cost and high-precision environmental sensor that measures the temperature and barometer. Grove - BMP280 supports both I2C and SPI communication and we provide the BMP280 Arduino library.
Features
- High accuracy: the absolute accuracy of ±1.0 hPa for pressure measurement and ±1 accuracy for temperature measurement
- Wide measurement range: Air pressure was measured from 300hpa to 1100hPa
- As altimeter: It can be used as an altimeter with the accuracy of ±1 meter
- Dual communication interface: Supports both I2C and SPI communication
- Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
The Grove BMP280 Barometer Sensor is built around Bosch BMP280, it is a low-cost and high-precision environmental sensor that measures the temperature and barometer. This sensor supports both I2C and SPI communication and we provide the BMP280 Arduino library.
Grove BMP280 provides precise measurements of barometric pressure and temperature in the environment. The air pressure can be measured in a range from 300 hPa to 1100hPa with ±1.0 hPa absolute accuracy. As for the temperature, the sensor works perfectly for temperatures between - 40℃ and 85℃ with an accuracy of ±1℃.
Owing to its high accuracy on measuring the pressure, and the pressure changes with altitude, we can calculate the altitude with ±1 meter accuracy, which makes it a precise altimeter as well. Another great thing about this module is that you don’t even need to worry about the I2C collisions as it provides both I2C and SPI interfaces. To use SPI, simply de-solder the bonding pads on the back. If you go with I2C, the board also provides 2 I2C addresses for you to select as you want.
Get Started with Industrial Sensors
SenseCAP S210x series industrial sensors provide an out-of-box experience for environmental sensing. Please refer to the S2101 Wireless Temperature and Humidity Sensor with higher performance and robustness for air temperature and humidity detection.
BMP280 vs. BME280 vs. DPS310
We've already released the Grove-BMP280 and Grove-BME 280 barometric pressure sensors, let us show you how powerful Grove-DPS310 is through the comparison of the table below.
iTEM | Grove-BMP280 | Grove-BME280 | Grove-DPS310 |
---|---|---|---|
Pressure Range | 300 ~ 1100 hPa | 300 ~ 1100 hPa | 300 ~ 1200 hPa |
Temperature Range | -40 ~ 85 ℃ | -40 ~ 85 ℃ | -40 ~ 85 °C. |
Pressure Precision | - | - | ± 0.002 hPa (or ±0.02 m) |
Pressure Accuracy (Absolute) |
± 1 hPa (or ±8 m) | ± 1 hPa (or ±8 m) | ± 1 hPa (or ±8 m) |
Pressure Accuracy (Relative) |
± 0.12 hPa | ± 0.12 hPa | ± 0.06 hPa (or ±0.5 m) |
Pressure Resolution | 0.18 Pa | 0.18 Pa | 0.06 Pa |
Humidity | - | 0 ~ 100% | - |
Communication | I2C/SPI | I2C/SPI | I2C/SPI |
Price | $8.9 | $17.0 | $5.9 |
Application
- Weather Station and Weather Sensing
- Measure Temperature, Pressure, and Altitude
Note
As the sensor is quite sensitive to environmental conditions, please DO NOT touch it with your fingers.
Upgrade to Industrial Solutions
With the SenseCAP S2110 Grove converter and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Specification
Supply Voltage |
5V or 3.3V |
Current Consumption |
0.6 mA |
Dimensions |
130mm x90mm x8.5mm |
Interface |
I2C and SPI |
I2C address |
0x77(default) and 0x76 |
Barometric Pressure Measure |
|
Range |
300 – 1100 hPa |
Accuracy |
±1.0 hPa |
Temperature Measurement |
|
Range |
-40℃ to 85℃ |
Accuracy |
±1℃ |
Part List
Grove - Barometer Sensor (BMP280) | 1 |
ECCN/HTS
HSCODE | 9026900090 |
USHSCODE | 9026104000 |
UPC | 841454118527 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
BMP280The resolution of the BME280 is ahead of the BME180
-
very preciseI used this and an Arduino micro controller to measure Temperature, and this sensor is very precise.
-
works greatit seemed well built, was clearly labeled, and worked exactly as described
-
NiceI bought these to provide my children some learning and fun. It has done that and more, since the COVID-19 isolation has driven me to stay at home.
-
It works really greatI bought this for a project I built as my final project in an Internet of Things class. It works really great.
FAQ
- Page Previous
- Page 1
- You're currently reading page 2
- Page 3
- Page 4
- Page Next