![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Temp&Humi&Barometer Sensor (BME280)
Grove - Temp&Humi&Barometer Sensor (BME280) is a breakout board for Bosch BMP280, a high-precision, low-power combined humidity, pressure, and temperature sensor.
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
As the sensor is quite sensitive to the environmental conditions, please DO NOT touch it with your fingers.
Grove - Temp&Humi&Barometer Sensor (BME280) is a breakout board for Bosch BMP280, a high-precision, low-power combined humidity, pressure, and temperature sensor.
Features
- High-performance environmental detection: With the help of BME280 module, it can simultaneously detect temperature and humidity, air pressure, to achieve a stronger detection effect.
- Robust measurement range: The sensor can operate normally from -40 to 85 degrees Celsius. And atmospheric pressure sensor measurement range is from 300 to 1100 hPa.
- Higher measurement accuracy: Only ±1.0°C error when measuring temperature, measure humidity with ±3% accuracy and measure atmospheric pressure with ±1.0 hPa accuracy.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
Grove - Temp&Humi&Barometer Sensor (BME280) is a breakout board for Bosch BMP280, a high-precision, low-power combined humidity, pressure, and temperature sensor. The air pressure can be measured in a range from 300 hPa to 1100hPa with ±1.0 hPa accuracy, while the sensor works perfectly for temperatures between - 40℃ and 85℃ with an accuracy of ±1℃. As for the humidity, you can get a humidity value with an error of less than 3%. As the atmospheric pressure changes with altitude, it can also measure approximate altitude of a place. We can calculate the altitude with ±1 meter accuracy, which makes it a precise altimeter as well. It can be connected to a microcontroller with I2C (integrated with Grove socket) or through SPI bus. We have also provided highly abstracted library to make this more product easier to use.
The BME280 is an upgraded version of BMP180, and BME280 gets dramatic improvements from BMP180. BME280 comes with a smaller footprint, lower power consumption, lower noise measurements, higher resolutions for pressure and temperature, lower RMS noise, newly added SPI bus, more measuring modes, higher measuring rate, and newly added filter against environmental interference. Since the atmosphere pressure reading is affected by altitude and temperature, we have added compensation features. Hence, Grove - Temp&Humi&Barometer Sensor (BME280) will be more reliable in providing precise temperature, atmospheric pressure values, humidity and approximate altitude data.
BMP280 vs. BME280 vs. DPS310
We've already released the Grove-BMP280 and Grove-BME 280 barometric pressure sensors, let us show you how powerful Grove-DPS310 is through the comparison of the table below.
iTEM | Grove-BMP280 | Grove-BME280 | Grove-DPS310 |
---|---|---|---|
Pressure Range | 300 ~ 1100 hPa | 300 ~ 1100 hPa | 300 ~ 1200 hPa |
Temperature Range | -40 ~ 85 ℃ | -40 ~ 85 ℃ | -40 ~ 85 °C. |
Pressure Precision | - | - | ± 0.002 hPa (or ±0.02 m) |
Pressure Accuracy (Absolute) |
± 1 hPa (or ±8 m) | ± 1 hPa (or ±8 m) | ± 1 hPa (or ±8 m) |
Pressure Accuracy (Relative) |
± 0.12 hPa | ± 0.12 hPa | ± 0.06 hPa (or ±0.5 m) |
Pressure Resolution | 0.18 Pa | 0.18 Pa | 0.06 Pa |
Humidity | - | 0 ~ 100% | - |
Communication | I2C/SPI | I2C/SPI | I2C/SPI |
Price | $8.9 | $17.0 | $5.9 |
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Enhancement of GPS navigation
- Outdoor/indoor navigation
- Weather forecast
- Home automation and control
- IoT device
- Barometer
Specifications
Dimensions |
40 (length) × 20 (width) mm |
Weight |
3.2 g (for breakout board), 9.3 g for whole package each piece |
Battery |
Exclude |
Input voltage |
3.3V or 5V |
I/O voltage |
3.3V or 5V |
Operating current |
0.4mA |
Atmospheric pressure sensor measurement range |
300 - 1100 hPa (1 hPa= one hundred Pa) with ±1.0 hPa accuracy |
Temperature sensor measurement range |
-40 - 85 ℃, with ±1.0°C accuracy |
Humidity sensor measurements range |
0% - 100% relative humidity , with ±3% accuracy |
Measurement modes |
Piezo & Temperature, forced or periodic |
Chip |
BME280 |
Interface Bus |
SPI, I2C (use either one of them) |
I2C |
0x76(default) or 0x77 |
Hardware Overview
Part List
Grove - Temp&Humi&Barometer Sensor (BME280) |
1 |
Grove - Cable |
1 |
ECCN/HTS
HSCODE | 9026900090 |
USHSCODE | 9026104000 |
UPC | 841454118534 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
Great productThis is the most cost-effective product among the sensors I have used. I like it very much
-
Use very smoothlyIt was used immediately after arrival, and there was no problem during use.
-
Fast deliveryThe delivery was much faster than expected, and the product packaging was neat and there was no problem.
-
Products worth buying backThis is a product worth buying again, because it is so easy to use.
-
So cheapIt’s much cheaper than what I bought in the store, it’s really great