![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Blueseeed (HM11)
Grove - BLE v1 (Grove - Bluetooth Low Energy v1) uses a Low Energy Bluetooth module -- HM-11, based on TI CC2540 chip.
- 10+: $19.00
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - BLE v1 (Grove - Bluetooth Low Energy v1) uses a Low Energy Bluetooth module -- HM-11, based on TI CC2540 chip.
Features
- True single-chip BLE solution: CC2540 can run both application and BLE protocol stack, includes peripherals to interface with wide range of sensors, etc.
- Highly customizable power: -23dbm, -6dbm, 0dbm, 6dbm, can modify through AT Command AT+POWE.
- Support long-distance communication: Open space have 100 Meters with iphone4s.
- Low power consumption: Only 0.5 mA for standby, Active 8.5 mA, support auto sleep.
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
Grove - BLE v1 (Grove - Bluetooth Low Energy v1) uses a Low Energy Bluetooth module -- HM-11, based on TI CC2540 chip, which has AT command support. As a Grove product it's convenient to use Grove - BLE with Arduino board via Base Shield.
What is TI CC2540
The CC2540 is a cost-effective, low-power, true system-on-chip (SoC) for Bluetooth low energy applications. It enables robust BLE master or slave nodes to be built with very low total bill-of-material costs. The CC2540 combines an excellent RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful supporting features and peripherals. The CC2540 is suitable for systems where very low power consumption is required. Very low-power sleep modes are available. Short transition times between operating modes further enable low power consumption.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- 2.4-GHz bluetooth low energy systems
- Mobile phone accessories
- Sports and leisure equipment
- Consumer electronics
- Human interface devices(Keyboard, Mouse, Remote Control)
- USB dongles
- Health care and medical
Specifications
Weight |
G.W 40g |
Battery |
Exclude |
BT Version |
Bluetooth Specification V4.0 BLE |
Working frequency |
2.4GHz ISM band |
Modulation method |
GFSK(Gaussian Frequency Shift Keying) |
RF Power |
-23dbm, -6dbm, 0dbm, 6dbm, can modify through AT Command AT+POWE |
Speed |
Asynchronous: 6K Bytes, Synchronous: 6K Bytes |
Sensitivity |
≤-84dBm at 0.1% BER |
Security |
Authentication and encryption |
Service |
Central & Peripheral UUID FFE0,FFE1 |
Supply Power |
3.3v - 5v |
Working temperature |
–5 ~ +65 Centigrade |
Size |
40cm x 20cm |
Working Current |
< 10 mA |
Sourcing Current |
< 20 mA |
Sleeping Current |
< 1 mA |
Part List
Grove - BLE |
1 |
Grove - Cable |
1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8517703000 |
USHSCODE | 8517180050 |
UPC | 841454108672 |
EUHSCODE | 8517180000 |
COO | CHINA |