![Loading...](https://static-cdn.seeedstudio.com/static/version1721127985/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Blueseeed - Dual model (HM13)
Grove - Blueseeed LE - Dual model (HM13) uses CSR dual-mode Bluetooth chip,with the ARM architecture single chip which supports AT instructions
- 10+: $17.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Blueseeed LE - Dual model (HM13) uses CSR dual-mode Bluetooth chip,with the ARM architecture single chip which supports AT instructions, Users can develop flexibly according to the serial baud rate, equipment name, pairing password.
Features
-
BT Version: Bluetooth Specification V4.0 & BLE
-
UART send and receive max bytes is 512
-
Other device to module in SPP mode: 90 Bytes per packet
-
Other device to module in BLE mode: 20 Bytes per packet
-
Two data transmission mode, balance mode and high speed mode
-
Working frequency: 2.4GHz ISM band
-
Modulation method: GFSK(Gaussian Frequency Shift Keying)
-
RF Power: -23dbm, -6dbm, 0dbm, 6dbm.
-
Speed: Asynchronous: 3K Bytes
-
Synchronous: 3K Bytes
-
Security: Authentication and encryption
-
Service: Slave SPP, Peripheral BLE, UUID FFE0,FFE1
-
Power: +3.3/+5.0VDC 50mA
-
Long range: SPP 30 meters, BLE 60 meters
-
Power: SPP 13.5mA, BLE 9.5mA
-
Working temperature:–5 ~ +65 Centigrade
Specification
K2:During connected status,It would be disconnected by pressing K2 more than 100ms.During sleeping model,It could be restored through pressing K2 factory settings.
U1:U1 is the wireless module,It includes automatic power on reset circuit.
D1:The led display two work models: sleeping whit It slowly flashing;connected status whit It continuously lighting.
J1:The standard Grove connector.
Technical details
Dimensions | 145mm x85mm x10mm |
Weight | G.W 10g |
Battery | Exclude |
Part List
Grove - BLE (dual model) | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454108665 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
-
Everything Ok! Fast service, good products. This will be my electronics components shop from now on! Passed the test!