the AI Hardware Partner
Toggle Nav
Loading...

Grove - SEN55 All-in-one environmental sensor - NOx, VOC, RH, Temp, PM1.0/2.5/4/10 with proprietary algorithms, HVAC, Air Purifier

SKU
101021014
Rating:
100 % of 100

The Grove-SEN55 is a comprehensive solution for measuring essential air quality parameters including NOx, VOC, particulate matter, humidity, and temperature. Its advanced algorithms make integration into HVAC and Air Purifier systems effortless and providing a hassle-free experience for end-users without the need for any coding.

$55.00
In stock
  • 10+: $44.00
-
+

PRODUCT DETAILS

The Grove-SEN55 is a comprehensive solution for measuring essential air quality parameters including particulate matter, VOC, NOx, humidity, and temperature. Its advanced algorithms make integration into HVAC and Air Purifier systems effortless and providing a hassle-free experience for end-users without the need for any coding. 

Features

  • All-in-one enviromental sensor: providing accurate measurement of particulate matter, volatile organic compounds (VOCs), NOx, humidity and temperature.
  • Easy integration into various applications: the proprietary algorithms enable straightforward integration into Heating, Ventilation, Air Conditioning and Air Purifier
  • Adaptive algorithm: the STAR engine accelerates its response to ambient temperature which improves measurement accuracy and stability
  • Low power consumption: costs only 6.8 mA under RHT/Gas-Only Measurement Mode and 2.6 mA for Idle Mode
  • Superior sensing accuracy and lifetime: provide fully calibrated outputs with a digital interface and the high robustness enable fine performance for up to 10 years

Description

Grove-all in one environmental sensor SEN55 is an integrated, superior Grove IIC ambient sensor, assembling PM, NOx, VOC, RH, Temperature sensing functionality, delivering up to 8 types of environmental data signal, sensing in high accuracy and operating for long terms, born for HVAC(Heating, Ventilation and Air Conditioning) and air quality long years detecting applications. Powered by Sensirion, it represents fine sensing performance, and there will be only one Grove cable needed between the sensor and the single board, such as Wio terminalSeeeduinoArduino expansion boardRaspberry Pi expansion board, and XIAO expansion board, as simplifying the edge in the wild.

 

The sensor is equipped with sensing components that can change the magnitude of the current corresponding to a specific gas to measure VOC(Volatile Organic Compounds) and Nitrogen Oxides, where applies the same principle to sense Temp(Temperature), RH(Relative Humidity). There is a laser generator and a filter on the sensor as it utilizes the laser scattering method to calculate the particle size of the gas passing the sensor for precise PM1.0, PM2.5, PM4, and PM10 detection. It will continuously output 8 signals above and the sampling interval will be just 1 second.

 

Based on the complex mathematical algorithm and model, the sensor has been designed to output calibrated digital signals to ensure superior sensing accuracy. Meanwhile, the sensing components on it possess high robustness which makes it cable of operating 24/7 for up to 10 years. There are three operating modes available for the user, which is helpful for edge deploying. It costs only 6.8 mA under RHT/Gas-Only Measurement Mode and 2.6 mA for Idle Mode while the full function of Measurement mode can be programmed to set on or off through the IIC function.

 

Imagine you are in a poor air quality environment without knowing it, or you want a device that can detect harmful gases in real-time, that this device can be easily deployed and used, for a way long time applying. Then this Grove-all in one environmental sensor will be the amazed Grove for you.

 

What is Grove?

 

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Heating Ventilation and Air Conditioning
  • Air Quality Detection
  • Respiratory Healthcare
  • Harmful Gas Alarm
  • Particulate Matter Alert
  • Fire Alarm
  • Chemical Experiment
  • Smart Farm

One More Thing

With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.

The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.

Specification

Sensor Module Specifications

Parameter Conditions Value Units
Sampling interval - 1±0.03 s
Lifetime 24 h/day operation > 10 years
Acoustic emission level 0.2m 24 dB(A)
Long term acoustic emission level drift 0.2m +0.5 dB(A) / year

Particulate Matter Specifications

Parameter Conditions Value Units
Mass concentration specified range   0 to 1'000 μg/m3
Mass concentration size range PM1.0 0.3 to 1.0 μg
PM2.5 0.3 to 2.5 μg
PM4  0.3 to 4.0 μg
PM10  0.3 to 10.0 μg

Temperature and Humidity Specifications

Parameter Conditions Value Units
Compensated outputs - Temperature and Relative Humidity °C
%RH
Typical accuracy temperature @ 15-30 °C, 50 %RH

± 0.45 

°C
Max. accuracy temperature @ 15-30 °C, 50 %RH ± 0.7 °C
Repeatability temperature @ 25 °C, 50 %RH, τ 63% < 60 s

Gas Specifications

Parameter Comments Values Units
Min Type Max  
     
Output signals  VOC Index 1 - 500 VOC Index points
NOx Index  1 - 500 NOx Index points
Device-to-device variation VOC Index   <±15    VOC Index points
NOx Index   <±25   NOx Index points
Repeatability VOC Index   <±5   VOC Index points
NOx Index   <±10   NOx Index points

 

For further and more specific measured information, please refer to here.

 

Part List

Grove - all in one environmental sensor SEN55 x1
Grove cable x1
 

ECCN/HTS

HSCODE 9031809090
UPC
COO CHINA
RoHS 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    easy to install in ESP32 on Home Assistant and small enough to install in aempty power out
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Still haven't connected and tried the sensor, but build quality is very good. Well protected package and fast delivery.
    By

FAQ

2 Item(s)

Show per page