![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove -Smart Air Quality Sensor-SGP41,MOX gas sensor for VOCs & NOx, Air Purifier, Smart Ventilation
This is a digital gas sensor that uses Sensirion's SGP41 with advanced CMOSens technology to measure VOCs and NOx in indoor air. It is highly stable and durable, making it suitable for continuous monitoring over extended periods. Its compact size and flexible power supply options make it easy to use in various applications such as air purifiers and demand-controlled ventilation systems.
- 10+: $16.50
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a digital gas sensor that uses Sensirion's SGP41 with advanced CMOSens technology to measure VOCs and NOx in indoor air. It is highly stable and durable, making it suitable for continuous monitoring over extended periods. Its compact size and flexible power supply options make it easy to use in various applications such as air purifiers and demand-controlled ventilation systems.
Features
- Digital Gas Sensor: Measure the concentration of VOCs and NOx in indoor air, providing accurate and reliable readings.
- CMOSens® Technology: Ensures user-friendliness and ease of use by integrating a complete sensor system on a single chip.
- Long-term Stability: It boasts exceptional long-term stability and durability, making it suitable for continuous monitoring of indoor air quality over extended periods.
- Compact and Flexible: It has a 4-pin Grove interface for easy microcontroller connection and supports both 3.3V and 5V power supply, making it versatile for various applications.
- Reliable and Reproducible: Sensirion's state-of-the-art production process guarantees high reproducibility and reliability of the SGP41 module.
Description
Indoor air pollution can have a significant impact on our health, and it's important to be aware of the harmful pollutants that can be present in the air we breathe. One of the most concerning pollutants are volatile organic compounds (VOCs) and nitrogen oxides (NOx). These gases can come from a variety of sources, such as cleaning products, paints, and cooking fumes, and can accumulate to dangerous levels in poorly ventilated indoor spaces.
The Grove - Smart Air Quality Sensor is an essential tool for anyone who wants to monitor and improve their indoor air quality. It is a fully integrated MOX gas sensor that is designed as a digital smart switch and regulation unit. It measures VOCs and NOx in indoor air for air treatment devices such as air purifiers. It utilizes Sensirion's SGP41, which processes two sensor signals using a powerful Gas Index Algorithm. The signals can directly trigger air treatment devices to remove indoor air gas pollutants without the need for user-device interaction.
This sensor solution is ideal for continuously monitoring VOC and NOx levels, including potentially harmful events that are imperceptible to humans. Additionally, the SGP41 signals can automatically control air treatment devices, saving energy by turning them off once VOC and/or NOx levels have been addressed.
By using this sensor, you can take proactive steps to reduce your exposure to these harmful gases and protect your health. Especially for NOx indoor gas pollutants, which may cause or facilitate various diseases mainly related to respiratory issues when exposed over a prolonged time.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Applications
- Indoor air quality monitoring
- Air purifiers
- Demand-controlled ventilation systems
- Smart homes
- Industrial applications
- Environmental monitoring
Specifications
Feature | Specification |
Sensing technology | MOx-based gas sensor for air quality applications |
Measurement range(TVOC) | 0-1000 ppm |
Power consumption | Low power consumption of 3.0 mA at 3.3 V |
Operating temperature | -40°C to +85°C |
On-chip humidity compensation | 0% to 100% RH (non-condensing) |
Response time |
<10 seconds for VOCs <60 seconds for NOx |
Accuracy | ±15% for VOCs and ±50 ppb for NOx (at standard conditions) |
Interface | I2C interface with digital output signals |
Dimension | 135mm x85mm x10mm |
Pinout
Partlist
Grove -Smart Air Quality Sensor-SGP41 |
x1 |
Grove Cable |
x1 |
ECCN/HTS
HSCODE | 9027900000 |
USHSCODE | 9027102000 |
UPC | |
EUHSCODE | 9027109000 |
COO | CHINA |
CE | 1 |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewtest schedule for this WE
i will compare with other professionnal sensor (but more expansive)