![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 8-Channel Solid State Relay
The Grove - 8-Channel Solid State Relay is based on the high-quality G3MC202P module, which allows you to use a 5VDC to control MAX. 240VAC.
- 10+: $61.50
YOU MAY LIKE THIS
PRODUCT DETAILS
Attention
1*Please be careful when working with high voltage AC load, please do not operate with power on.
2*This relay only works with AC load, if you use DC load, once the relay is turned on, it will always stay on.
3*Due to the leakage current, we do not recommend you to use this relay with low power appliance.
The Grove - 8-Channel Solid State Relay is based on the high-quality G3MC202P module, which allows you to use a 5VDC to control MAX. 240VAC.
Features
- High durability: Solid-state relays have much faster switching speeds compared with electromechanical relays, and have no physical contacts to wear out.
- Outstanding safety: No physical contacts means no sparking, allows it to be used in explosive environments, where it is critical that no spark is generated during switching.
- Long lasting: Increased lifetime, even if it is activated many times, as there are no moving parts to wear and no contacts to pit or build up carbon.
- Compact size: Much smaller than mechanical relays, and can integrate more channels.
- Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.
Description
Instead of using coil, packaged solid-state relays(SSR) use power semiconductor devices such as thyristors and transistors, which provide a much faster switching speed than the mechanical relays. The Grove - 8-Channel Solid State Relay is based on the high-quality G3MC202P module, which allows you to use a 5VDC to control MAX. 240VAC. With the help of Grove interface, it becomes very convenient to use the SSR with your arduino.
We use an on-board STM32F030F4P6 to control the channels separately. The command from Arduino or other boards is transmit via the I2C interface, the on-board STM32F030F4P6 will parse the command, so that you can control the switch you want.
According to different application scenarios, we've prepared a series of solid state relays for you.
Grove - 2-Channel Solid State Relay
Grove - 4-Channel Solid State Relay
Grove - 8-Channel Solid State Relay
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
-
Operations that require low-latency switching, e.g. stage light control.
-
Devices that require high stability, e.g. medical devices, traffic signals.
-
Situations that require explosion-proof, anticorrosion, moisture-proof, e.g. coal, chemical industries.
Specifications
Dimensions |
120mm x60mm x25mm |
Weight |
G.W 255g |
Battery |
Exclude |
Operating Input Voltage |
4~6V |
Rated Input Voltage |
5V |
Load Voltage Range |
75 to 264 VAC 50/60 Hz |
Rated Load Voltage |
100 to 240 VAC 50/60 Hz |
Load Current |
0.1 to 2 A |
Leakage Current |
1.5 mA max. (at 200 VAC) |
Insulation Resistance |
1,000 MΩ min. (at 500 VDC) |
Operating Temperature |
-30°C to 80°C (with no icing or condensation) |
Operating Humidity |
45% to 85%RH |
Zero Cross |
support |
Certification |
UL / CSA |
Hardware Overview
Part List
Grove - 8-Channel Solid State Relay |
1 |
Grove Cable |
1 |
A set of Acrylic Shell |
1 |
ECCN/HTS
HSCODE | 8536411000 |
USHSCODE | 8536410030 |
UPC | 841454121183 |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |