![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 6-Position DIP Switch
The Grove - 6-Position DIP Switch has 6 individual switch positions, which use I2C to transmit date. It works great as a multi-channel control switches.
- 10+: $4.10
YOU MAY LIKE THIS
PRODUCT DETAILS
Features
- 6 individual switch
- Good heat resistance
- Long operating Life
- Grove compatible
Description
The Grove - 6-Position DIP Switch has 6 individual switch positions, which use I2C to transmit date. It works great as a multi-channel control switches.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Guide Desk
- Music Console
- Lighting controls
- Water dispensers
Specifications
Dimensions |
40mm x20mm x10mm |
Battery |
Exclude |
Operating voltage |
3.3V / 5V |
Interface |
I2C |
Default I2C Address |
0x03 |
Size |
L: 40mm W: 20mm H: 13mm |
Weight |
5g |
Gross Weight |
11g |
Package size |
L: 140mm W: 90mm H: 10mm |
Hardware Overview
Part List
Grove - 6-Position DIP Switch |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454121145 |
EUHSCODE | 8536301090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.