![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 6-Axis Digital Accelerometer&Gyroscope ±40g (ADIS16470)
SKU
101020672
The Grove - 6-Axis Digital Accelerometer&Gyroscope ±40g (ADIS16470) is a wide dynamic range, 6-Axis Miniature MEMs sensor, which includes a triaxial gyroscope and a triaxial accelerometer.
- 10+: $317.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - 6-Axis Digital Accelerometer&Gyroscope ±40g (ADIS16470) is a wide dynamic range, 6-Axis Miniature MEMs sensor, which includes a triaxial gyroscope and a triaxial accelerometer. This sensor is based on the ADI ADIS16470 IMU, each inertial sensor in the ADIS16470 combines with signal conditioning that optimizes dynamic performance.
The ADIS16470 provides a simple, cost-effective method for integrating accurate, multiaxis inertial sensing into industrial systems, especially when compared with the complexity and investment associated with discrete designs. All necessary motion testing and calibration are part of the production process at the factory, greatly reducing system integration time.
We made this grove breakout board of ADIS16470, you can easily get output results using the Grove I2C interface, or you can use SPI interface with the reserved pads.
Click here to check more ADI ADXL series accelerometers.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
- Triaxial, digital gyroscope, ±2000°/sec dynamic range, 0.008°/sec/√Hz rms rate noise density, 8°/hr in run bias stability
- Triaxial, digital accelerometer dynamic range: ±40 g, 13 μg in run bias stability
- Factory calibrated sensitivity, bias, and axial alignment, Calibration temperature range: −10°C to +75°C
- 2000 g mechanical shock survivability
- On demand self-test of inertial sensors
- On demand self-test of flash memory
- Automatic and manual bias correction controls
Applications
- Navigation, stabilization, and instrumentation
- Unmanned and autonomous vehicles
- Smart agriculture/construction machinery
- Factory/industrial automation, robotics
- Virtual/augmented reality
- Internet of Moving Things
Hardware Overview
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review