Grove - 6-Axis Accelerometer&Compass v2.0
SKU
101020081
The Grove 6 – Axis Accelerometer&Compass v2 has 3 magnetic field channels and 3 acceleration channels, and 16-bit data output
- 10+: $15.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
This products is no longer available, and we have another 6-Axis Accelerometer&Compass sensors, please refer to Grove - 6-Axis Accelerometer&Gyroscope or Grove BMI088.
The Grove 6 – Axis Accelerometer&Compass v2 has 3 magnetic field channels and 3 acceleration channels, and 16-bit data output. It can be used easy with micro controller via I2C or SPI port.
This sensor can be configured to generate an interrupt signal for free-fall, motion detection and magnetic field detection.
Features:
-
SPI / I2C interfaces
-
Programmable interrupt
-
Wide Full Scale Range±2/±4/±8/±12 gauss magnetic full scale±2/±4/±6/±8/±16g acceleration full scale
-
Power-down mode / low-power mode
Technical details
Dimensions | 100mm x80mm x11mm |
Weight | G.W 10g |
Battery | Exclude |
Working Voltage | 3.3V - 5V |
Control Mode | I2C / SPI |
Operating Temperature | -40 ~ +85°C |
Part List
Grove - 6-Axis Accelerometer&Compass v2.0 | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454108795 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review