![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 6-Axis Accelerometer&Compass
SKU
101020061
The Grove – 6-Axis Accelerometer&Compass is a 3 - axis accelerometer combined with a 3 - axis magnetic sensor
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
This products is no longer available, and we have another 6-Axis Accelerometer&Compass sensors, please refer to Grove - 6-Axis Accelerometer&Gyroscope or Grove BMI088.
The Grove – 6-Axis Accelerometer&Compass is a 3 - axis accelerometer combined with a 3 - axis magnetic sensor. It is based on the sensor module LSM303DLH which has a selectable linear acceleration full scale range of ±2g / ±4g / ±8g and a selectable magnetic field full scale range of ±1.3 /±1.9 / ±2.5 / ±4.0 / ±4.7 / ±5.6 / ±8.1 gauss. Both the magnetic sensor and the accelerometer parts can be powered down separately to reduce power consumption. It has an I2C digital interface so that the analog to digital converter is avoided. The MCU can collect 6D sensor data directly through the I2C interface. It can dynamically select full–scale .
Features
- Grove Interface
- Can select measuring scale
- Accelerometer sleep-to-wakeup function
- 6D orientation detection
- 2 independent programmable interrupt generators
- Power-down mode
For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your using of the product.
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 5g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8538900000 |
ROHS | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
Write Your Own Review