the AI Hardware Partner
Toggle Nav
Loading...

Grove - 6-Axis Accelerometer&Gyroscope

SKU
105020012
Rating:
100 % of 100
Grove - 6-Axis Accelerometer&Gyroscope is a cost-effective Grove sensor integrated with a 3-axis digital accelerometer and a 3-axis digital gyroscope
$12.90
In stock
  • 10+: $9.10
-
+

PRODUCT DETAILS

Grove - 6-Axis Accelerometer&Gyroscope is a cost-effective Grove sensor integrated with a 3-axis digital accelerometer and a 3-axis digital gyroscope.

With a serious low power consumption digital chip LSM6DS3 and power supply regulator inside, it features high sensitivity, green tech and low noise interference. It can be configured to different sensitivity levels of acceleration and different angular rate measurement range. Provided with detailed SDK, it can make the prototyping process quicker and easier.

This product can be used for different applications for tilt, motion, and tap sensing, such as robotics, IoT devices and consumer electronic devices.


Features

  • Grove interfaced and cost-effective.

  • Digital-output for 6 DOF motion data.

  • ±2/±4/±8/±16 g full scale leaner acceleration sensing range for various environment.

  • ±125, ±245, ±500, ±1000, ±2000 degree per seconds(dps) for angular rate measurement range make it versatile.

  • Detailed SDK for easier programming.

  • Regulated power supply for reliable data to be collected.

  • Programmed interrupts for different event.

  • 8 kbyte data buffering.


Specification

Analog supply voltage: 5V/3.3V(DC)

Power consumption: 0.9 mA in combo normal mode and 1.25 mA in combo high-performance mode up to 1.6 kHz

Linear acceleration measurement range ±2/±4/±8/±16 g full scale (typical value)

Angular rate measurement range ±125, ±245, ±500, ±1000, ±;2000 dps(typical value)

Linear acceleration sensitivity 0.061(FS = ±2), 0.122(FS = ±4), 0.244(FS = ±8), 0.488(FS = ±16) mg/LSB

Angular rate sensitivity 4.375(FS = ±125), 8.75(FS = ±245), 17.50(FS = ±500), 35(FS = ±1000), 70(FS = ±2000)

Platform Seeeduino/Arduino Rasberry Pi LinkIt One Beaglebone

Supported status Supported Supported Supported Supported

Notes If no version number is not represented for a specific platform, it means this product support all versions within this platform. But you will need additional corresponding Grove shield board such as Grove - Base shield v2.

Technical details

Dimensions 140mm x85mm x10.3mm
Weight G.W 8g
Battery Exclude

Part List

Grove - 6-Axis Accelerometer&Gyroscope 1
Grove - cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104000
UPC 841454118176
EUHSCODE 9013101000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
    Well packaged with description.
    By
  2. Product Quality
    100%
     
     
    By
  3. Product Quality
    100%
     
     
    By
  4. Product Quality
    100%
     
     
    By
  5. Product Quality
    100%
     
     

FAQ

5 Item(s)

Show per page