Grove - 6-Axis Accelerometer&Gyroscope (BMI088)
The Grove - 6-Axis Accelerometer&Gyroscope(BMI088) is a 6 DoF(degrees of freedom) High-performance Inertial Measurement Unit(IMU) .This sensor is based on BOSCH BMI088, which is a high-performance IMU with high vibration suppression.
- 10+: $22.00
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - 6-Axis Accelerometer&Gyroscope(BMI088) is a 6 DoF(degrees of freedom) High-performance Inertial Measurement Unit(IMU) .This sensor is based on BOSCH BMI088, which is a high-performance IMU with high vibration suppression.
Features
- Wide acceleration measurment range: An extended measurement range of up to ±24g to avoid signal clipping under strong signal exposure.
- Outstanding stability: BMI088 is designed to meet all requirements for high performance consumer applications in harsh vibration environments
- Excellent temperature behavior: Outstanding low temperature coefficient of the offset (TCO) and temperature coefficient of the sensitivity (TCS).
- High flexibility: Both gyroscope and accelerometer can not only be operated individually, but tied together for data synchronization purposes.
- Grove unified socket: The kit ensures "Plug and Play" and could be versatile for various applications.
Description
The Grove - 6-Axis Accelerometer&Gyroscope is a 6 DoF(degrees of freedom) High-performance Inertial Measurement Unit (IMU) for the detection of movements and rotations in 6 degrees of freedom (6DoF). This sensor is based on BOSCH BMI088, which is a high-performance IMU with high vibration suppression. The 6-axis sensor combines a 16-bit triaxial gyroscope and a 16-bit triaxial accelerometer.
BMI088 is designed to meet all requirements for high performance consumer applications in harsh vibration environments such as those encountered in drones and robotics applications. The IMU is designed to effectively suppress vibrations above a few hundred Hz that could occasionally occur due to resonances on the pcb or the structure of the total system.
The sensor has an extended measurement range of up to ±24g to avoid signal clipping under strong signal exposure. To increase flexibility, both gyroscope and accelerometer can not only be operated individually, but tied together for data synchronization purposes. The BMI088 has an excellent temperature behavior with an outstanding low temperature coefficient of the offset (TCO) and temperature coefficient of the sensitivity (TCS).
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Drones and flying toys
- Industrial robots, hover boards
- Domestic applications(e.g. vacuum cleaner, social robots,etc.)
Hardware Overview
Technical details
Dimensions | 40mm x20mm x7mm |
Weight | G.W 9.4g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Measurement range and sensitivity | |
Accelerometer | ±3g @10920 LSB/g |
- | ±6g @5460 LSB/g |
- | ±12g @2730 LSB/g |
- | ±24g @1365 LSB/g |
Gyroscope | ±125°/s @262.1 LSB/°/s |
- | ±250°/s @131.1 LSB/°/s |
- | ±500°/s @65.5 LSB/°/s |
- | ±1000°/s @32.8 LSB/°/s |
- | ±2000°/s @16.4 LSB/°/s |
Operating Temperature Range | -40℃ ~ +85℃ |
External interface | I2C |
Part List
Grove - 6-Axis Accelerometer&Gyroscope(BMI088) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454121459 |
EUHSCODE | 9013101000 |
COO | CHINA |