![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 5-Way Switch
SKU
111020048
Grove - 5-Way Switch, Joystick
- 10+: $4.40
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - 5-Way Switch can be used to detect the switch position and event like single click/double click/long press, etc. It can detect left/right/up/down/center 5 directions.
The 5-way switch will be a great option for multifunction control.
With only one small switch to meet all your needs for switch control!
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
5 way switch
-
Good heat resistance
-
Long operating Life
-
Grove compatible
Typical Applications
-
Game control
-
Multifunction control
Pin Map
Technical details
Dimensions | 40mm x20mm x11mm |
Weight | G.W 9.9g |
Battery | Exclude |
Part List
Grove - 5-Way Switch | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454121152 |
EUHSCODE | 8536301090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewThis user did not leave any comments.
FAQ
Show
per page