![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable (5 PCs per PAck)
High quality copper wires Easy to use connectors Converts 2.54 pitch pin headers to Grove connector Designed for plug-n-play Five in one.
- 10+: $2.45
YOU MAY LIKE THIS
PRODUCT DETAILS
4 pin Female Jumper to Grove 4 pin Conversion Cable is being made available based on requests from customers to use Grove modules directly with Arduino. The female jumper on this cable is compatible with 2.54 pitch pin headers. With this cable, you can easily connect all of Seeed’s Grove modules to any 2.54mm pitch connector.
Specification
Grove side uses buckled connector (JST style 2.0mm pitch)
Female jumper is 2.54mm pitch pin header compatible
Part List
5 Cables
Documents
Please visit our wiki page for more info about this product.It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 31g |
Battery | Exclude |
Part List
Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable | 5 |
ECCN/HTS
HSCODE | 8544422900 |
USHSCODE | 8544110050 |
UPC | 841454108832 |
EUHSCODE | 8544119000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
from order viewno comment
-
from order viewGreat for extending cables but still having the used "grove" colors and connectors
-
from order viewtoujours aussi rapide , très bien emballé, (boite en carton, papier bulle, puis sachet fermé) .. produits très bien manufacturés .. Superbe, comme à l'habitude et délai rapide
-
from order viewGreat for interfacing to to non standard modules.
-
from order viewWorked as it supposed to.