the AI Hardware Partner
Toggle Nav
Loading...

Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable (5 PCs per PAck)

SKU
110990028

High quality copper wires Easy to use connectors Converts 2.54 pitch pin headers to Grove connector Designed for plug-n-play Five in one.

$3.50
In stock
  • 10+: $2.45
-
+
Also Add: $0.00

PRODUCT DETAILS

4 pin Female Jumper to Grove 4 pin Conversion Cable is being made available based on requests from customers to use Grove modules directly with Arduino. The female jumper on this cable is compatible with 2.54 pitch pin headers. With this cable, you can easily connect all of Seeed’s Grove modules to any 2.54mm pitch connector.


Specification

  • Grove side uses buckled connector (JST style 2.0mm pitch)

  • Female jumper is 2.54mm pitch pin header compatible


Part List

  • 5 Cables


Documents

Please visit our wiki page for more info about this product.It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 31g
Battery Exclude

Part List

Grove - 4 pin Female Jumper to Grove 4 pin Conversion Cable 5

ECCN/HTS

HSCODE 8544422900
USHSCODE 8544110050
UPC 841454108832
EUHSCODE 8544119000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

Documentations

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Good manufacturing quality.
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    Very useful. In my case - to connect Grove sensors to Arduino witout Grove shield.
    By
  3. Documentation
    100%
    Product Quality
    100%
    from order view
    All good thanks.
    By
  4. Documentation
    100%
    Product Quality
    100%
    from order view
    gettem , need/em , want'em...
    By
  5. Documentation
    100%
    Product Quality
    100%
    from order view
    as described
    By

FAQ

Items 1 to 5 of 45 total

Show per page