the AI Hardware Partner
Toggle Nav
Loading...

Grove - ADXL335- 3-Axis Analog Accelerometer (±3g)

SKU
101020051
Rating:
100 % of 100

The ADXL335 is a triple axis MEMS accelerometer with a low power consumption of 150 μA in the measurement modeThis analog accelerometer is a low g accelerometer with a minimum full-scale range of ±3 g. 

The ADXL335 can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration.

$12.70
In stock
  • 10+: $10.00
-
+

PRODUCT DETAILS

Features

  • Wide power range DC3V to 5V
  • Grove outline
  • 3 axis sensing
  • Small, low-profile package: 4×4×1.45mm LFCSP
  • Low power 350μA at 3V (typical)
  • High sensitive

Description 

The Grove - 3-Axis Analog Accelerometer (ADXL335) is a small size, low power, complete 3-axis accelerometer with signal conditioned voltage outputs. The ADXL335 is a triple axis MEMS accelerometer with a low power consumption of 150 μA in the measurement mode! This analog accelerometer is a low g accelerometer with a minimum full-scale range of ±3 g.
The module was designed as an ADXL335 breakout board. The ADXL335 can measure the acceleration with a minimum full-scale range of ±3 g. It can measure the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion, shock, or vibration. With the onboard Grove connector, you can easily plug and play it with your Arduino board. 

Compare different ADXL accelerometers

The ADXL Series Accelerometer includes four products that will meet your different range and output needs:
ProductMeasurement RangeOutput PortPower Consumption
Grove - 3-Axis Analog Accelerometer (ADXL335) ±3g Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) ±10g 
±20g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Analog Accelerometer ±40g (ADXL356C) ±10g
±40g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) ±10g@51200 LSB/g
±20g@25600 LSB/g
±40g@12800 LSB/g
Digital I2C measurement mode:200μA
Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) ±200g Digital I2C measurement mode:22μA
Grove - 3-Axis Digital Accelerometer (LIS3DHTR) ±2g,±4g 
±8g,±16g
Digital I2C
SPI
GPIO ADC
measurement mode:150 μA
standby mode:21 μA

Applications
  • Motion Sensor
  • Shock detector
  • Vibration sensor
  • Toy car
  • Robotics

Technical details

Dimensions 130mm x90mm x3.5mm
Weight G.W 5g
Battery Exclude

Part List

Grove - 3-Axis Analog Accelerometer 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104000
UPC 841454108894
EUHSCODE 9013101000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Great products
    By Anonymous

FAQ

1 Item

Show per page