![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 3-Axis Digital Gyro
SKU
101020050
Grove - 3-axis Gyro module based on ITG 3200
- 10+: $15.30
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - 3-axis Gyro module based on ITG 3200. It is the world’s first single-chip, digital-output, 3-axis MEMS motion processing gyro optimized for gaming, 3D mice, and motion-based remote control applications for Internet connected Digital TVs and Set Top Boxes.
Features
-
Grove compatible interface
-
Digital-output X-, Y-, and Z-Axis
-
Fast Mode I2C(400KHZ) serial interface
-
±2000°/sec full scale range and 14.375 LSBs per °/sec sensitivity
-
Low 6.5mA operating current for long battery life
-
On-chip temperature sensor
-
Integrated amplifiers and low-pass filters
-
RoHS and Green compliant
Technical details
Dimensions | 20mm x20mm x15mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
Grove - 3-Axis Digital Gyro | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 8471490000 |
UPC | 841454108849 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewHavent used it yet or looked at the documentation, but looking at the other ones I probably wont find an issue.
FAQ
Show
per page