Grove - 3-Axis Digital Compass
- 10+: $13.41
YOU MAY LIKE THIS
PRODUCT DETAILS
Note: This product will EOL soon, please consider Grove - 3-Aixs Digital Compass V2 as alternative choice. Thank you!
3-Axis Compass module, a member of grove family uses I²C based Honeywell HMC5883L digital compass. This ASIC is equipped with high resolution HMC118X magneto-resistive sensors and a 12-bit ADC. It provides compass heading accuracy up to 1° to 2°. Signal conditioning like amplification, automatic degaussing strap drivers and offset cancellation are inbuilt. This grove module also includes a MIC5205-3.3 for power supply requirement. Hence user can connect any 3.3V to 6V DC power supply.
Features
Grove compatible interface
3-Axis Magneto-resistive type sensors
I²C serial interface
1° to 2° Degree heading accuracy
Up to 116 Hz Maximum output rate
Built-In self test
Technical details
Dimensions | 20mm x20mm x15mm |
Weight | G.W 8g |
Battery | Exclude |
Part List
Grove - 3-Axis Compass V1.0 | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8538900000 |
USHSCODE | 9015900090 |
UPC | 841454108856 |
COO | CHINA |
RoHS | 1 |