![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 3-Axis Digital Accelerometer(±400g)
SKU
101020071
The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output
- 10+: $19.25
YOU MAY LIKE THIS
PRODUCT DETAILS
The H3LIS331DL is a low power high performance 3-axis linear accelerometer belonging to the “nano” family, with digital I2C serial interface standard output. The device features ultra low power operational modes that allow advanced power saving and smart sleep to wake-up functions. The H3LIS331DL has dynamically user selectable full scales of ±100g/±200 g/±400 g and it is capable of measuring accelerations with output data rates from 0.5 Hz to 1 kHz.
Features
-
Wide power range DC3.3V to 5V
-
Grove outline
-
3 axis sensing
-
Small, low-profile package: 3×3×1mm TFLGA
-
Low power 10µA at 3.3V (typical)
-
±100g /±200 g /±400 g dynamically selectable full scale
-
I2C digital output interface
-
10000 g high shock survivability
-
ECOPACK®RoHS and “Green” compliant
Technical details
Dimensions | 100mm x60mm x11mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
Grove - 3-Axis Digital Accelerometer(±400g) | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454108863 |
EUHSCODE | 9013101000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review