the AI Hardware Partner
Toggle Nav
Loading...

Grove - 3-Axis Digital Accelerometer ±200g (ADXL372)

SKU
101020632
Rating:
100 % of 100

The Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) is a ultra-low power digital output MEMS Accelerometer, it can provide a 12-bit output at 100 mg/LSB scale factor. 

$34.00
Out of stock
  • 10+: $29.00

PRODUCT DETAILS

You can find a variety of 3-axis accelerometers on our website that can meet different scenarios and needs. This time, we bring you the industrial grade, high stability, high precision, and low power ADI ADXL series three-axis accelerometers.
 
 The Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) is a ultra low power digital output MEMS Accelerometer, it can provide a 12-bit output at 100 mg/LSB scale factor. The most notable feature of this sensor is its ultra-low power consumption(only 22μA in measurement mode) and large measurement range(±200g). All the data output via the Grove I2C port, the I2C address is changeable. In order to meet a wider range of measurement needs, the sampling rate can be selected from 400Hz/800Hz/1600Hz/3200Hz/6400Hz, and the bandwidth can be selected from 200Hz/400Hz/800Hz/1600Hz/3200Hz. In addition to being used as an acceleration measurement, you can also use this module to do impact and shock detection.
 
 The ADI ADXL Series Accelerometer includes four products that will meet your different range and output needs:
ProductMeasurement RangeOutput PortPower Consumption
Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) ±10
±20g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Analog Accelerometer ±40g (ADXL356C) ±10g
±40g
Analog measurement mode:150 μA
standby mode:21 μA
Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) ±10g@51200 LSB/g
±20g@25600 LSB/g
±40g@12800 LSB/g
Digital I2C measurement mode:200μA
Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) ±200g Digital I2C measurement mode:22μA
Grove - 3-Axis Digital Accelerometer (LIS3DHTR) ±2g,±4g 
±8g,±16g
Digital I2C
SPI
GPIO ADC
measurement mode:150 μA
standby mode:21 μA

 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Features

  • Large measuring range: ±200g
  • Ultralow power consumption: 22 μA at 3200 Hz ODR
  • Selectable oversampling ratio and bandwidth
  • Deep embedded FIFO to minimize host processor load
  • Build-in 12-bit analog-to-digital converter (ADC)

Applications

  • Portable Internet of Things (IoT) edge nodes
  • Concussion and head trauma detection
  • Impact and shock detection
  • Asset health assessment

Pinout

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104000
UPC
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Simply Excellent !!!
    By

FAQ

1 Item

Show per page