![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - ADXL345 - 3-Axis Digital Accelerometer(±16g)
- 10+: $7.60
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - ADXL345 is a small, thin, ultra low power 3-axis accelerometer, providing high resolution (13-bit) measurement at up to ±16 g. It measures the static acceleration of gravity in tilt-sensing applications, as well as dynamic acceleration resulting from motion or shock. Its high resolution (3.9 mg/LSB) enables measurement of inclination changes less than 1.0°.
Features
- 3-axis sensing: Provides Activity and inactivity sensing, Tap sensing and Freefall sensing detects
- Ultralow power: As low as 23 μA in measurement mode and 0.1 μA in standby mode at VS = 2.5 V (typical)
- Multiple interface standard output options: Grove I2C interface, SPI interface supported digital output
- Strong compressive strength: 10,000 g shock survival
- Grove compatible interface: The product ensures "Plug and Play" and could be versatile for various applications of Grove
Description
Compare different ADXL accelerometers
Product | Measurement Range | Output Port | Power Consumption |
---|---|---|---|
Grove - 3-Axis Analog Accelerometer (ADXL335) | ±3g | Analog | measurement mode:150 μA standby mode:21 μA |
Grove - 3-Axis Analog Accelerometer ±20g (ADXL356B) | ±10g ±20g |
Analog | measurement mode:150 μA standby mode:21 μA |
Grove - 3-Axis Analog Accelerometer ±40g (ADXL356C) | ±10g ±40g |
Analog | measurement mode:150 μA standby mode:21 μA |
Grove - 3-Axis Digital Accelerometer ±40g (ADXL357) | ±10g@51200 LSB/g ±20g@25600 LSB/g ±40g@12800 LSB/g |
Digital I2C | measurement mode:200μA |
Grove - 3-Axis Digital Accelerometer ±200g (ADXL372) | ±200g | Digital I2C | measurement mode:22μA |
Grove - 3-Axis Digital Accelerometer (LIS3DHTR) | ±2g,±4g ±8g,±16g |
Digital I2C SPI GPIO ADC |
measurement mode:150 μA standby mode:21 μA |
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
Based on the excellent ADXL-345, this digital 3-axis accelerometer has excellent EMI protection. Its variable output makes it suitable for a wide range of applications:
- HDD shock protection
- Vibration sensor
- Game controller input
- Robotics
- Smart vehicles
- Anywhere you need to obtain motion-sensing & orientation information.
Specification
Dimensions | 130mm x90mm x10mm |
Weight | G.W 9g |
Battery | Exclude |
Part List
Grove - 3 Axis Digital Accelerometer(±16g) | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454108870 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewGood product!
-
from order viewgreat choice many exemple on web
-
Nice productMake easy delivery
-
Nice productMake easy delivery
-