![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400)
Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400)
- 10+: $6.90
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400) sensor is a 12 bit, digital, triaxial acceleration sensor with smart on-chip motion and position-triggered interrupt features. It can detect your movement posture, such as Walking, Running, Standing still.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
Ultra-low power
-
Programmable functionality
-
On-chip FIFO
-
On-chip interrupt features
-
Auto-low power/Auto wakeup
-
Activity/In-activity
-
Step counter
-
Activity Recognition(Walking,Running,Standing still)
-
Orientation detection
-
Tap/Double tap
Typical applications
-
Step Counting with ultra-low current consumption for extensive battery lifetime
-
Fitness applications / Activity Tracking
-
Tap / double tap sensing
-
Drop detection for warranty logging
-
Window/door measurements for climate control and alarm systems
Pin Out
Technical details
Dimensions | 40mm x20mm x7mm |
Weight | G.W 9.2g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Power consumption | 18uA @5V / 14uA @3.3V |
Acceleration Range | ±2g, ±4g, ±8g, ±16g |
Sensitivity | 1024LSB/g @±2g / 512LSB/g @±4g / 256LSB/g @±8g / 128LSB/g @±16g |
Part List
Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454121794 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |