the AI Hardware Partner
Toggle Nav
Loading...

Grove - 3-Axis Digital Accelerometer(±1.5g)

SKU
101020039
Rating:
100 % of 100

The Grove - 3-Axis Digital Accelerometer (±1.5g) is a 3-axis digital accelerometer often used for orientation detection, gesture detection and motion detection, among other items

$10.90
In stock
  • 10+: $7.60
-
+

PRODUCT DETAILS

The Grove - 3-Axis Digital Accelerometer (±1.5g) is a 3-axis digital accelerometer often used for orientation detection, gesture detection and motion detection, among other items

Features

  • 3-axis motion/orientation sensing: Gesture Detection Including Shake Detection and Tap Detection
  • Strong compressive strength: Robust Design, High Shocks Survivability (10,000 g)
  • Ultra-low-power consumption: supports ultra-low-power operational
  • Grove unified socket: The sensor ensures "Plug and Play" and could be versatile for various applications.

Description

3-Axis Digital Accelerometer is the key part in projects like orientation detection, gesture detection and Motion detection. This 3-Axis Digital Accelerometer(±1.5g) is based on Freescale's low power consumption module, MMA7660FC. It features up to 10,000g high shock survivability and configurable Samples per Second rate. For generous applications that don't require too large measurement range, this is a great choice because it's durable, energy saving and cost-efficient.

What are Accelerometers?

Accelerometers are electromechanical devices that measure acceleration, the rate of change in velocity of an object. It uses axis-based motion sensing, as a way of detection. In this blog, I’ll be recommending the ADXL335 and ADXL356C accelerometers with a quick assessment of each through my buying guide.

Please check our related blogs to learn more about Accelerometers:

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfil various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Motion Detection of Robot
  • Mobile Phone/ PMP/PDA: Orientation Detection (Portrait/Landscape),Image Stability, Text Scroll, Motion Dialing, Tap to Mute
  • Laptop PC: Anti-Theft
  • Gaming: Motion Detection, Auto-Wake/Sleep For Low Power Consumption
  • Digital Still Camera: Image Stability

Specifications

Dimensions

20mm x20mm x15mm

Weight

G.W 8g

Battery

Exclude

Working voltage

3.0 - 5.5V

Off Mode Current

0.4μA

Standby Mode Current

2μA

Active Mode Current

47 μA at 1 ODR

Test Range

±1.5g

Sensitivity

21LSB/g

Part List

Grove - 3-Axis Digital Accelerometer(±1.5g)

1

Grove - Cable

1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104000
UPC 841454108887
EUHSCODE 9013101000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    Grove module for applications in robotics, using this module is very simple, you can easily find documentation and examples of us
    By
  2. Documentation
    100%
    Product Quality
    100%
    from order view
    no comment
    By
  3. Product Quality
    100%
     
     
    By

FAQ

3 Item(s)

Show per page