the AI Hardware Partner
Toggle Nav
Loading...

Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400)

Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400)

Special Price $7.84 Regular Price $9.80
$1.96
(20%)
Out of stock
  • 10+: $6.90

PRODUCT DETAILS

The Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400) sensor is a 12 bit, digital, triaxial acceleration sensor with smart on-chip motion and position-triggered interrupt features. It can detect your movement posture, such as Walking, Running, Standing still.

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Features

  • Ultra-low power

  • Programmable functionality

  • On-chip FIFO

  • On-chip interrupt features

  1. Auto-low power/Auto wakeup 

  2. Activity/In-activity 

  3. Step counter 

  4. Activity Recognition(Walking,Running,Standing still) 

  5. Orientation detection 

  6. Tap/Double tap

Typical applications

  • Step Counting with ultra-low current consumption for extensive battery lifetime

  • Fitness applications / Activity Tracking

  • Tap / double tap sensing

  • Drop detection for warranty logging

  • Window/door measurements for climate control and alarm systems

Pin Out

Technical details

Dimensions 40mm x20mm x7mm
Weight G.W 9.2g
Battery Exclude
Operating Voltage 3.3V / 5V
Power consumption 18uA @5V / 14uA @3.3V
Acceleration Range ±2g, ±4g, ±8g, ±16g
Sensitivity 1024LSB/g @±2g / 512LSB/g @±4g / 256LSB/g @±8g / 128LSB/g @±16g

Part List

Grove - 3-Axis Digital Accelerometer ±16g Ultra-low Power (BMA400) 1
Grove Cable 1

ECCN/HTS

HSCODE 9031900090
USHSCODE 9026104000
UPC 841454121626
EUHSCODE 9013101000
COO CHINA

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ