the AI Hardware Partner
Toggle Nav
Loading...

Grove - 2.5A DC Current Sensor(ACS70331)

SKU
101020652
Rating:
100 % of 100

The Grove - 2.5A DC Current Sensor(ACS70331) can measure the DC current up to 2.5A and has a base sensitivity of 800mV/A.

$8.70
Out of stock
  • 10+: $6.90

PRODUCT DETAILS

The Grove - 2.5A DC Current Sensor(ACS70331) is a high precision DC current sensor based on ACS70331. The ACS70331EESATR-2P5U3 is Allegro’s high sensitivity,current sensor IC for <2.5 A current sensing applications. It incorporates giant magneto-resistive (GMR) technology that is 25 times more sensitive than traditional Hall-effect sensors to sense the magnetic field generated by the current flowing through the low resistance, integrated primary conductor. 

 

The Grove - 2.5A DC Current Sensor(ACS70331) can measure the DC current up to 2.5A and has a base sensitivity of 800mV/A. This sensor do not support AC current, if you want to measure the AC load please check the:

 

Grove - ±5A DC/AC Current Sensor (ACS70331) 

 

Note

We've Released the Grove Selection Guide and hope to help you find the Grove suit you best. 

Danger

The human body is forbidden to touch the module during the test, otherwise there is danger of electric shock.

Features

  • 1 MHz bandwidth with response time <550 ns
  • Low noise: 8 mA(rms) at 1 MHz
  • 1.1 mΩ primary conductor resistance results in low power loss
  • High DC PSRR enables use with low accuracy power supplies or batteries (3 to 4.5 V operation)

Pinout

ECCN/HTS

HSCODE 9030900090
USHSCODE 8473301140
UPC
EUHSCODE 8473302000
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    works well
    By

FAQ

1 Item

Show per page