the AI Hardware Partner
Toggle Nav
Loading...

Grove - 16 x 2 LCD (Black on Yellow)

SKU
104020113
Rating:
100 % of 100

Grove - 16 x 2 LCD is a perfect I2C LCD display for Arduino and Raspberry Pi with high contrast and easy deployment.

$6.50
In stock
  • 10+: $4.60
-
+
Also Add: $0.00

PRODUCT DETAILS

Grove - 16 x 2 LCD is a perfect I2C LCD display for Arduino and Raspberry Pi with high contrast and easy deployment.

Features

  • High quality display panel: Using STN panel, which is high yield, relatively inexpensive, ideal for use in scenarios with strong and fast response times for screen transitions.

  • Accommodates a large number of characters: The display construction is 16 Characters * 2 Lines.

  • Multiple language support: Including English and Japanese and Greek alphabet.

  • Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.

Description

Grove - 16 x 2 LCD is a perfect I2C LCD display for Arduino and Raspberry Pi with high contrast and easy deployment. 16x2 means two lines and each line has 16 columns, 32 characters in total. With the help of Grove I2C connector, only 2 signal pins and 2 power pins are needed. You don't even need to care about how to connect these pins. Just plug it into the I2C interface on Seeeduino or Arduino/Raspberry Pi+baseshield via the Grove cable. There won't be complicated wiring, soldering, worrying about burning the LCD caused by the wrong current limiting resistor.

In addition, there are other backlit color versions to choose from

The Grove - 16 x 2 LCD (Black on Yellow)

Buy Now

The Grove - 16 x 2 LCD (Black on Red)

Buy Now

The Grove - 16 x 2 LCD (White on Blue)

Buy Now

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Temperature display
  • Time display
  • Any project that requires a simple display

Specifications

Dimensions

40mm x80mm x13mm

Weight

G.W 42.9g

Battery

Exclude

Operating Voltage

3.3V / 5V

Operating temperature

0 to 50℃

Storage temperature

-10 to 60℃

Driving method

1/16 duty, ⅕ bias

Interface

I2C

I2C Address

0X3E

Hardware Overview

Part List

Grove - 16 x 2 LCD (Black on Yellow)

1

Grove Cable

1

ECCN/HTS

HSCODE 8531200000
USHSCODE 8531809051
UPC 841454121534
EUHSCODE 8531202090
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    nice and bright lcd.
    By
  2. Product Quality
    100%
    Documentation
    100%
    from order view
    Good product quality. Grove interface on this kind of displays is great. Recommended!
    By
  3. Product Quality
    100%
    Documentation
    100%
    from order view
    Good quality
    By

FAQ

3 Item(s)

Show per page