![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 16 x 2 LCD (Black on Red)
Grove - 16 x 2 LCD (Black on Red),16x2 LCD
- 10+: $4.60
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - LCD RGB Backlight has been well received since its inception. Based on customer feedback, now, we bring more cost-effective monochrome backlight derivative for you, i.e.,
The Grove - 16 x 2 LCD (White on Blue)
The Grove - 16 x 2 LCD (Black on Red)
The Grove - 16 x 2 LCD (Black on Yellow)
Except for RGB backlights, these three products are almost identical to the the Grove - LCD RGB Backlight, they are all 16 characters wide, 2 rows with high brightness backlight.
Tip
This LCD is compatible with 3.3V and 5V
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
Display construction: 16 Characters * 2 Lines
-
Display mode: STN
-
On board MCU
-
I2C-bus interface
-
Support English and Japanese fonts
Typical Applications
-
Temperature display
-
Time display
-
Any project that requires a simple display
Technical details
Dimensions | 40mm x80mm x13mm |
Weight | G.W 42.9g |
Battery | Exclude |
Part List
Grove - 16 x 2 LCD (Black on Red) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | 841454121527 |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewgood product