![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 125KHz RFID Reader
This Grove-125KHz RFID Reader is a module used to read uem4100 RFID card information.
- 10+: $8.35
YOU MAY LIKE THIS
PRODUCT DETAILS
This Grove-125KHz RFID Reader is a module used to read uem4100 RFID card information.
Features
- High Sensitivity: It has a sensitivity with maximum 7cm sensing distance.
- Selectable output format: Uart or Wiegand.
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
This Grove-125KHz RFID Reader is a module used to read uem4100 RFID card information with two output formats: Uart and Wiegand. It has a sensitivity with maximum 7cm sensing distance. There is also the electronic brick version of this module. It can help you with project like internet of thing and access control system.
Note
You should use the RFID tag combo (125khz) - 5 pcs while using RFID reader
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Application
- Animal Chip
- Car chip immobilizer
- Access control
- Parking control
- Production Line Automation
- Material Management
Technical details
Dimensions | 44mm x24mm x9.6mm |
Weight | G.W 15g |
Battery | Exclude |
Voltage | 4.75-5.25V |
Working Frequency | 125 KHz |
Sensing Distance(Max) | 70mm |
TTL Output | 9600 baudrate, 8 data bits, 1 stop bit, and no verify bit |
Wiegand Output | 26 bits Wiegand format, 1 even verify bit, 24 data bits, and 1 odd verify bit |
Part List
Grove - 125KHz RFID Reader | 1 |
ECCN/HTS
HSCODE | 8517709000 |
USHSCODE | 8517180050 |
UPC | 841454108924 |
EUHSCODE | 8517180000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewI have connect RFID Reader to arduino nano and then to JMRI, it work correctly
-
from order viewThis user did not leave any comments.
-