![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 12-bit Magnetic Rotary Position Sensor / Encoder (AS5600)
Grove 12-bit Magnetic Rotary Position Sensor / Encoder (AS5600) is a programmable 12-bit high-resolution contactless magnetic rotary position sensor. Compared with the traditional potentiometer, it has significant advantages: high precision, non-contact, no rotation angle limitation.
- 10+: $4.70
YOU MAY LIKE THIS
PRODUCT DETAILS
Tip
Also check our blog Rotary Encoders – How it works, How to use it with Arduino to learn more different types of rotary encoders!
If you want to know more about this demo, please check Open-Source Inverted Pendulum
Attention
The AS5600 has certain requirements for the magnetic field to be measured. Please use a magnet similar in size to the chip. The module should be measured as close as possible to the magnetic field and the AS5600 sensor center should be aligned with the center of the magnetic field. The vertical distance is preferably from 0.5 mm to 3 mm.
Applicable magnet description
Tip
Meanwhile, we have the Optical Rotary Encoder to provide the optical solution
Features
- Non-contact, no rotation angle limitation
- 12-bit high-resolution, 4096 positions per round
- Grove I2C, PWM/Analog Output
- Great flexibility on angular excursion: Maximum angle programmable from 18° up to 360°
What is Grove?
Grove makes it easier to connect, experiment, and simplify the prototyping process. No jumpers or soldering required. We have developed more than 300 Grove modules, covering a wide range of applications that can fulfill a variety of needs. Not only are these open hardware, but we also have open-source software.
Applications
- Motor closed-loop control
- Robot arm
- Tripod head
- Industrial machine control
Hardware Overview
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewgood sensor
-
from order viewThis user did not leave any comments.