![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 12 Key Capacitive I2C Touch Sensor V2 (MPR121)
Grove - 12 Key Capacitive I2C Touch Sensor V2 (MPR121), Capacitance Sensor
- 10+: $6.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Note
The new version Grove - 12 Key Capacitive I2C Touch Sensor V3 (MPR121) has released on the shop.
The Grove - 12 Key Capacitive I2C Touch Sensor V2 (MPR121) is a multichannel proximity capacitive touch sensor. It's a 3-in-1 module with the following features: Capacitance Sensing, Touch Sensing.
Capacitance Sensing: This module uses a constant DC current capacitance sensing scheme. It can measure capacitances ranging from 10 pF to over 2000 pF with a resolution up to 0.01 pF.
Touch Sensing: Once the electrode capacitance data is acquired, the electrode touch/release status is determined comparing it to the capacitance baseline value.
Based on Freescale MPR121, this sensor have 12 completely independent electrodes with build-in autoconfiguration. Thanks to I2C interface, you can detect all the 12 electrodes signals with only one Grove port, and the I2C address is hardware configurable, from 0X5B to 0X5D. This also makes it possible for multiple Grove - 12 Key Capacitive I2C Touch Sensor V2 (MPR121) to be used together for channel expansions in a single system, you can build a touch system which contains max. 36 electrodes.
This sensor is an upgrade version of Grove - I2C Touch Sensor, to meet Matsuzawa.Takashi's(one of our customer) needs, we make the I2C address changeable, and even cheaper than the old version. So if you have any suggestions about all the Groves, please just shoot to us. We will always listen to your voice, it may make another upgrade, even a new grove. Please kindly write your suggestions in the Grove 100+ page.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
-
Internal 10-bit ADC
-
Integrated independent autocalibration for each electrode input
-
Completely independent electrodes with built-in autoconfiguration
-
I2C interface, with IRQ Interrupt output to advise electrode status changes
-
Hardware configurable I2C address
-
12 electrodes/capacitance sensing inputs in which 8 are multifunctional for LED driving and GPIO
-
Autoconfiguration of charge current and charge time for each electrode input
-
Separate touch and release trip thresholds for each electrode, providing hysteresis and electrode independence
Typical Applications
-
PC Peripherals
-
MP3 Players
-
Remote Controls
-
Mobile Phones
-
Lighting Controls
Pin Map
Technical details
Dimensions | 60mm x20mm x7mm |
Weight | G.W 11g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Operating Temperature Range | -40°C to +85°C |
Storage Temperature Range | -40°C to +125°C |
Capacitances Range | 10 pF to over 2000 pF |
Resolution | 0.01 pF |
Interface | I2C |
I2C addrss range | 0x5B,0x5C,0x5D |
Default I2C address | 0x5B |
Part List
Grove - 12 Key Capacitive I2C Touch Sensor V2 (MPR121) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454121121 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewSimply Excellent !!!