![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 1-Wire Thermocouple Amplifier (MAX31850K)
The Grove - 1-Wire Thermocouple Amplifier (MAX31850K) is a thermocouple-to-digital converter with 14-bit resolution and cold-junction compensation. It can measure the values of temperature from -50°C to 600°C.
- 10+: $15.80
YOU MAY LIKE THIS
PRODUCT DETAILS
The Grove - 1-Wire Thermocouple Amplifier (MAX31850K) is a thermocouple-to-digital converters with 14-bit resolution and cold-junction compensation. This module is designed to be used in conjunction with a k-type thermocouple. The thermocouples have a much larger measurement range than thermistors. For example, this k-type thermocouple on our website has a measurement range of -50℃ to +600℃.
This module is based on the MAX31850K, which integrates amplifier, ADC and 64-bit ROM. Thanks to the 64-bit ROM, each device has a unique 64-bit serial code, which allows multiple units to function on the same 1-Wire bus. Therefore, it is simple to use one microcontroller (the master device) to monitor temperature from many thermocouples distributed over a large area.
Again, this module can't work alone, it must work with a k-type thermocouple, if you do not have one, you can consider Thermocouple Temperature Sensor K Type-1M in our bazaar.
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
- Integrated Cold-Junction Compensation
- Wide Conversion Range: allow readings from -270℃ to +1768℃
- 14-Bit, 0.25℃ Resolution
- Will not work with any other kind of thermocouple except K type
- Detects Thermocouple Shorts to GND or VDD
- Detects Open Thermocouple
Typical Applications
- Medical
- Appliances
- Industrial
- HVAC(Heating, Ventilation and Air Conditioning)
One More Thing
With the SenseCAP S2110 controller and S2100 data logger, you can easily turn the Grove into a LoRaWAN® sensor. Seeed not only helps you with prototyping but also offers you the possibility to expand your project with the SenseCAP series of robust industrial sensors.
The IP66 housing, Bluetooth configuration, compatibility with the global LoRaWAN® network, built-in 19 Ah battery, and powerful support from APP make the SenseCAP S210x the best choice for industrial applications. The series includes sensors for soil moisture, air temperature and humidity, light intensity, CO2, EC, and an 8-in-1 weather station. Try the latest SenseCAP S210x for your next successful industrial project.
Pin Out
Assembly drawing
Attention:
Usually the positive pole of the K-type thermocouple is red and the negative is light white, but we can't guarantee that all K-type thermocouples are like this. So the above diagram is only for the K-type thermocouple purchased from our website. If your K-type thermocouple is obtained from other places, you need to use other methods to judge the positive and negative.
Technical details
Dimensions | 40mm x20mm x18mm |
Weight | G.W 11.1g |
Battery | Exclude |
Operating Voltage | 3.3V / 5V |
Temperature Resolution | 14 bits |
Temperature Accuracy | ± 2℃ |
Operating Temperature Range | -40℃ to +125℃ |
Storage Temperature Range | -65℃ to +150℃ |
Allow Readings Range | -270℃ to +1768℃ |
Input Jack | DIP Female Blue-2Pin |
Output Interface | 1-Wire bus |
Part List
Grove - 1-Wire Themocouple Amplifier (MAX31850K) | 1 |
Grove Cable | 1 |
ECCN/HTS
HSCODE | 9025900090 |
USHSCODE | 9026104000 |
UPC | 841454121237 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |