the AI Hardware Partner
Toggle Nav
Loading...

Grove - 0.54' Red Quad Alphanumeric Display,Nixie Tube

SKU
104020133
Rating:
100 % of 100

This module is a 4 digit alphanumeric display with high brightness and red backlight, each digit is consists of a 14-segment digital tube

$10.15
In stock
  • 10+: $8.10
-
+

PRODUCT DETAILS

This module is a 4 digit alphanumeric display with high brightness and red backlight, each digit is consists of a 14-segment digital tube

Features

  • Reliable display: Can display all letters and numbers

  • Ultra-high brightness: 30mcd cathode display

  • Easy to use: On-board driver support

  • Grove unified socket: The display ensures "Plug and Play" and could be versatile for various applications.

Description

This module is a 4 digit alphanumeric display with high brightness and red backlight, each digit is consists of a 14-segment digital tube. The commonly used 7-segment display, such as our Grove - 4-Digit Display can only display the numbers 0-9 and a limited number of letters. In contrast, the 14-segment digital display does not have this limitation, it can display all the characters, that's why we call it alphanumeric display.
7-segment display vs 14-segment display
The digit height is 0.54 inch and the red LED used in this module has super high brightness, so you can see it a few meters away.
0.54 inch Alphanumeric Display Height
Usually, the 14-segment display needs to use 17 or more wires to control the display, which means that a large amount of IO of your main control board (such as Arduino) will be occupied. With the help of on-board HT16K33 chip and Grove connector, we made it an i2c display, only four wires are enough. No troublesome soldering and no complicated wiring, if you are using seeeduino, it is really plug and play, easy peasy.
18 pins vs 4 pins
We have released a lot of displays for Arduino, raspberry pi, Beaglebone and other SBC(Single Board Computer), now we bring you the Grove - 0.54'' Red Quad Alphanumeric Display, you can use it to show a four letter word, such as 'Love', or you can make it a clock. All in all, the 14-segment display means more possibility and creativity. We hope it will help you create more interesting projects.
In case you just need a dual digit alphanumeric display, you can check the

We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.

Application

  • Clock display
  • Display speed, temperature, etc.
  • Letter display

Specifications

Supply voltage

3.3V / 5V

Operating ambient temperature

-30°C to 85°C

LED Display

JM-S05442ASR-001

LED Controller Driver

HT16K33

LED Color

Red

Ultra-high brightness

30mcd

LED height

0.54inch

LED segment

14

Size

40 * 60mm

Output interface

I2C

I2C Address(Selectable)

0x71(Default)

Hardware Overview

Part List

Grove - 0.54‘’ Red Quad Alphanumeric Display

1

ECCN/HTS

HSCODE 8531200000
USHSCODE 8531809051
UPC
EUHSCODE 8531202090
COO CHINA
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Documentation
    100%
    Product Quality
    100%
    from order view
    As expected
    By

FAQ

1 Item

Show per page