![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - 0.54" Red Dual Alphanumeric Display,Nixie Tube
SKU
104020132
This module is a 2 digit alphanumeric display with high brightness and red backlight, each digit is consists of a 14-segment digital tube.
YOU MAY LIKE THIS
PRODUCT DETAILS
This module is a 2 digit alphanumeric display with high brightness and red backlight, each digit is consists of a 14-segment digital tube. The commonly used 7-segment display can only display the numbers 0-9 and a limited number of letters. In contrast, the 14-segment digital display does not have this limitation, it can display all the characters, that's why we call it alphanumeric display. The digit height is 0.54 inch and the red LED used in this module has super high brightness, so you can see it a few meters away.
Usually, the 14-segment display needs to use 17 or more wires to control the display, which means that a large amount of IO of your main control board (such as Arduino) will be occupied. With the help of on-board HT16K33 chip and Grove connector, we made it an i2c display, only four wires are enough. No troublesome soldering and no complicated wiring, if you are using seeeduino, it is really plug and play, easy peasy.
We have released a lot of displays for Arduino, raspberry pi, Beaglebone and other SBC(Single Board Computer), now we bring you the Grove - 0.54" Red Dual Alphanumeric Display, the 14-segment display means more possibility and creativity. We hope it will help you create more interesting projects.
In case you just need a quad digit alphanumeric display, you can check the
Note
We've Released the Grove Selection Guide and hope to help you find the Grove suit you best.
Features
- Can display all letters and numbers
-
Ultra-high brightness:30mcd
-
Grove I2C, only takes two IO pins
-
Onboard drivers, easy to use
- Cathode display
Applications
- Display speed, temperature, etc.
- Letter display
Pinout
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531809051 |
UPC | |
EUHSCODE | 8531202090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review