![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - PIR Motion Sensor-Low-cost&Easy-to -use motion detector-beginners friendly
The Grove - PIR Motion Sensor(Passive Infrared Sensor) is an easy-to-use motion sensor with Grove compatible interface. Simply connecting it to Base Shield and programming it, it can be used as a suitable motion detector for Arduino projects.
- 10+: $6.10
YOU MAY LIKE THIS
PRODUCT DETAILS
A passive infrared sensor is an electronic sensor that measures infrared light radiating from objects in its field of view. They are most often used in PIR-based motion detectors. PIR sensors are commonly used in security alarms and automatic lighting applications.
Features
- Easy to use: Grove compatible interface and supports both Arduino and Raspberry Pi platforms
- Flexible detecting: Detecting angles up to 120 degrees, and adjustable detecting distance and holding time
- Small-design: 20mm x 40mm
- Wide application: it is commonly found in appliances and gadgets due to its low-cost, low-power,easy-to-use, and long-life cycle.
Description
PIR Sensor is short for passive infrared sensor, which applies to projects that need to detect human or particle movement in a certain range. It is also known as PIR (motion) sensor or IR sensor.
Technically, PIR is made of a pyroelectric sensor, which is able to detect different levels of infrared radiation.
If the PIR sensor notices the infrared energy, the motion detector is triggered and the sensor outputs HIGH on its SIG pin. The detecting range and response speed can be adjusted by 2 potentiometers soldered on its circuit board, The response speed is from 0.3s - 25s, and max 6 meters of detecting range.
It is commonly found in appliances and gadgets used in homes or businesses because it is small, low-cost, low-power, easy to use, and won't wear out.
PIR Motion Sensor Series
Product | Features | |
---|---|---|
Grove - PIR Motion Sensor | Max Distance:3-6m(3m by default) Angle:< 120° |
Measuring distance and holding time adjustable response speed:0.3s - 25s |
Grove-Adjustable PIR Motion Sensor | Max Distance:3-6m Angle: X=110° Y=90° |
Measuring distance and holding time adjustable |
Grove - mini PIR motion sensor | Max Distance:2-5m(2m by default) Angle: X=110° Y=90° |
Sensitivity adjustable Mini-size |
PIR Motion Sensor - Large Lens version | Max Distance:9m Angle:< 120° |
The large lens can support long-range and wide-angle 2.54mm standard connector |
PIR Motion sensor module | Max Distance:3-7m Angle:< 120° |
Sensitivity & Delay time adjustable |
Mini PIR Motion Sensor Module | Max Distance:7m Angle:< 100° |
Mini-size |
Grove Digital PIR Motion Sensor | Max Distance:3-12 m Angle:< 100° |
Mini-size Simple and intuitive |
Applications
Security Alarm System
Want to DIY your very own Burglar Alarm System? This project explains how to make one using a PIR Sensor, a Buzzer, and an LED!
What you will need:
-
- Arduino Compatible board with power supply
- Grove – PIR Motion Sensor
- A Buzzer
- An LED
Helloween Candy Machine
Want to impress your guests during Halloween? Look no further, this automated Halloween Candy Machine will definitely win you the crowd!
What you will need:
- Beaglebone Green Wireless
- Grove Base Cape for Beaglebone
- Grove – Fingerprint Sensor
- Grove – PIR Motion Sensor
- Grove – Button(P)
- Servo
- Grove – OLED Display 0.96″
- Breadboard
- Jumper wire
Note
Potentiometers are not included.
Specification
Dimensions | 40mm x20mm x15mm |
Weight | G.W 12g |
Battery | Exclude |
Voltage range | 3V–5V |
Detecting angle | 120 degree |
Detecting distance | max 6m (3m by default) |
Part List
Grove - PIR Motion Sensor | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9018200080 |
UPC | 841454107835 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
-
from order viewThankyou to Seeedstudio - Grove - PIR Motion Sensor.
-
from order viewYes it says on tin.
-
-
-