![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Blue LED
A general-purpose LED module in Grove form factor, available in different colors. Support adjustable LED orientation and adjustable LED brightness.
- 10+: $1.60
YOU MAY LIKE THIS
PRODUCT DETAILS
A general-purpose LED module in Grove form factor, available in different colors. Support adjustable LED orientation and adjustable LED brightness.
Features
- Support different color LEDs: The LED is plugged into the LED holder rather than soldered on the board\
- On-board potentiometer adjustment: Support brightness control and a higher range of input voltages
- Easy to use: compatible with Grove port, just plug-and-play
- High Flexibility: The ingenious PCB design enables you to bend the LED to any position you want, which makes it easy to use it standalone, horizontal, or on Panel Mount(from left to right)
Description
Grove - Red LED is similar to the Grove - LED module which houses an LED light source. In addition, it also has a potentiometer on board to manage the power requirements of the LED. The PCB of this module has mounting holes which can be mounted on the required surface of your prototype. For example, it can be used as a pilot lamp for indicating power or signal presence. It's available in different colors:
- Grove - purple LED
- Grove - Green LED
- Grove - Red LED
- Grove - White LED
- Grove - Blue LED
We have developed more than 400 Grove modules, covering a wide range of applications that can fulfill various needs. Click to explore the Grove Sensor family and get started to Grove your Idea. For all Grove users (especially beginners), we provide you with guidance PDF documents. Please download and read through Preface - Getting Started and Introduction to Grove before your use of the product.
Technical details
Dimensions | 20mm x20mm x15mm |
Weight | G.W 9g |
Battery | Exclude |
Operate voltage | 3.3v/5v |
Part List
Grove - Blue LED | 1 |
Grove cable | 1 |
ECCN/HTS
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/EUDOC.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/ROHS.png)
![](https://media-cdn.seeedstudio.com/media/wysiwyg/certification/UKDOC.png)
HSCODE | 8531909000 |
USHSCODE | 8471490000 |
UPC | 841454108641 |
EUHSCODE | 8543709099 |
COO | CHINA |
LEARN AND DOCUMENTS
Documentations
Documents
SHARED BY USERS
REVIEWS
-
-
-
-
basic LED The adjustable brightness is a great feature