![Loading...](https://static-cdn.seeedstudio.com/static/version1718778605/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Grove - Yellow LED Button
- 10+: $1.90
YOU MAY LIKE THIS
PRODUCT DETAILS
Grove - Yellow LED Button is stable and reliable with a 100,000 times long life. With the build-in LED, you can apply it to many interesting projects.
Features
- Obvious click feedback: The built-in LED will automatically light up whenever it is clicked
- Long operating life: Up to 100,000 clicks times.
- Grove unified socket: The product ensures "Plug and Play" and could be versatile for various applications.
Description
The Grove - LED Button is composed of Grove - Yellow Button, Grove - Blue LED Button and Grove - Red LED Button. This button is stable and reliable with a 100 000 times long life. With the build-in LED, you can apply it to many interesting projects, it is really useful to use the LED to show the status of the button. We use a high-quality N-Channel MOSFET to control the LED to ensure the high switching speed and a low consumption. All in all, you want some really awesome button? Here you go ...
Note
We have just released the Grove - Dual Button, it is a button that can control dual-channel signals. Besides, it is also very good-looking, so take a look at it and you will love it!
Application
-
Function switching keys
-
Counters
-
Light switch
-
Pet feeding button
Specifications
Working voltage |
3.3V/5V |
Operating Life without Load |
100 000 times |
LED rated current |
50mA |
Press Resistance1 |
<100mΩ |
Release Resistance2 |
>100MΩ |
Size |
L: 40mm W: 20mm H: 13mm |
Weight |
4.3g |
Package size |
L: 140mm W: 90mm H: 10mm |
Gross Weight |
11g |
Hardware Overview
Part List
Grove - Yellow LED Button |
1 |
Grove Cable |
1 |
ECCN/HTS
HSCODE | 8536500000 |
USHSCODE | 8536490080 |
UPC | 841454120766 |
EUHSCODE | 8536301090 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewNice button.