![Loading...](https://static-cdn.seeedstudio.com/static/version1721042825/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Graphic LCD 128*64 (KS0108 ctrl) - D.Blue and Yellow Green
SKU
104990010
FEATURES • Compatible to Arduino LCD library • LCD Display mode: STN-YG, Postive, Transflective • Display Color: Deep Blue/Light Yellow Green • View Angle: 6H • Driving Method: 1/64 duty, 1/9bias • Back Light: Yellow Green LED backlight
- 10+: $18.27
YOU MAY LIKE THIS
PRODUCT DETAILS
FEATURES
- • Compatible to Arduino LCD library
- • LCD Display mode: STN-YG, Postive, Transflective
- • Display Color: Deep Blue/Light Yellow Green
- • View Angle: 6H
- • Driving Method: 1/64 duty, 1/9bias
- • Back Light: Yellow Green LED backlight
- • KS0108 controlled
- • Single 5V supply, Direct MCU I/F
- • Ext. Dim.: 73.0x42.0x13.5MAX(t)
DOCUMENTS
Technical details
Dimensions | 80mm x50mm x10.5mm |
Weight | G.W 43g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8531200000 |
USHSCODE | 8531200020 |
UPC | 841454108931 |
EUHSCODE | 8531202090 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
FAQ
Show
per page