![Loading...](https://static-cdn.seeedstudio.com/static/version1721289283/frontend/bs_complex/bs_complex5/en_US/images/loader-1.gif)
Gesture R "bread"
GestureR is the first gesture sensing shield, it is tiny, inexpensive and user-friendly!
- 10+: $23.75
YOU MAY LIKE THIS
PRODUCT DETAILS
Description
GestureR is a single tiny module that includes Gesture Sensing, Proximity Sensing, and Ambient Light Sensing, they bring you to your DIY devices, with one of the latest technologies in advanced smartphones!
GestureR is the first gesture sensing shield, it is tiny, inexpensive and user-friendly!
GestureR BREAD
-
Size around 21 x 11mm
-
Pins pitch in DIP format.
-
Compatible with breadboards.
-
1 Bright RGB LED
We also have Gesture R "Shield" and Gesture R "Tiny",please click to check.
Key Features:
GestureR can communicate with any Arduino Host or other microcontrollers through an I2C interface.
Sample codes for most of the useful functions in Arduino format are available.
Gesture Sensing:
GestureR can distinguish your gesture in 4 directions at 3 different speeds.
Proximity Sensing:
GestureR can sense the distance of an object up to 10cm from the sensor.
Ambient Light Sensing:
GestureR can measure three levels of ambient light.
Applications
Gesture controlled control products such as AC Power; Appliance and lighting control.
-
GestureR + Relay Shields = Touchless Power Switch
-
GestureR + IR Controller Shields = Smart Remote
-
GestureR + LED Panel Shields = Smart Lamp
The controller in hygiene environments
Specification of Gesture Sensor
Documents
-
Schematic in Altium and pdf format
-
PCB design files in Altium format
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 66mm x66mm x10mm |
Weight | G.W 15g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517703000 |
USHSCODE | 8517180050 |
UPC | 841454109051 |
EUHSCODE | 8517180000 |
COO | CHINA |
RoHS | 1 |